0980 ESL 302-111

LioN-P, PROFINET I/O Device, 16DO (8x M12), 7/8" Power Supply, Metal, 60 mm

...
LioN-P, I/O Standalone, PROFINET, industrial metal housing, 60 mm, up to IP67, 16 digital output channels (2 A) with galvanic isolation, 8 x M12 A-coded I/O connection, 5-poles, 2 x M12 D-coded bus connection, 4-poles, 2 x 7/8" power supply
Get Product Alerts
Specifications

Product Family

I/O Systems: Active - Standalone

Product Sub Family

LioN-P

Item Description

0980 ESL 302-111

Device Type

I/O Module

Protocol

PROFINET

I/O Function

16DO

Bus Connection

M12, 4-poles, D-coded

Power Connection (System Supply)

7/8" Power, 5-poles

I/O Connection

M12, 5-poles, A-coded

I/O Type

Digital Output

Housing Material

Metal, Zinc Die-cast

General Data

Protection Degree / IP Rating**

IP65, IP67

Housing Plating

Nickel, matt

Housing Color

Grey Metallic

Potted

Yes

Dimensions (W x H x D)

60 mm x 26 mm x 206 mm

Weight

520 g

Ambient Temperature (Operation)*

-20 °C to 70 °C

Ambient Temperature (Storage/Transport)

-25 °C to 85 °C

Permissible Humidity (Operation)

5 % ... 95 % (For UL applications max. 80 %)

Permissible Humidity (Storage/Transport)

5 % ... 95 % (For UL applications max. 80 %)

Air Pressure (Operation)

80 kPa … 106 kPa (up to 2000 m above sea level)

Air Pressure (Storage/Transport)

80 kPa … 106 kPa (up to 2000 m above sea level)

Flammabilty Class

UL 94 (IEC 61010)

Protection Class

III, IEC 61140, EN 61140, VDE 0140-1

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Vibration Resistance

15 g / 5 -500 Hz

Shock Resistance

50 g / 11ms

Mean Time To Failure (MTTF)

791 years. acc. to Telcordia SR-332 (2011) 20°C

Contact Base Material

M12, D-coded, CuSn, Gold-plated | 7/8" CuZn, Gold-plated

Contact Bearer Material

PA / TPU

O-Ring Material

FKM

Mounting

2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (Bus Connection)

M12: 0.5 Nm

Fastening Torque (Power Connection)

7/8": 1.5 Nm

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Included in Delivery

Attachable Labels: 15x, Sealing Caps: 5x M12

PROFINET

Protocol

PROFINET

Connection

M12 LAN, 4-poles, D-coded

Number of Connections

2

Specification

V2.3X

Netload Class

III

Conformance Class

C

Performance Class

RT (switch supports IRT)

Transmission Rate

Fast Ethernet (10/100 Mbit/s), Full Duplex

Transmission Method

100 BASE-TX, with auto negotiation and auto crossing

Cycle Time / Update Rate

min. 1 ms

Addressing

DCP

Fast Startup (FSU)

Supported, ≤ 1000 ms

Media Redundancy Protocol (MRP)

Supported, MRP client

Shared Device

Not Supported

Topology Detection

LLDP, SNMP V1

Easy Device Replacement

Supported, based on LLDP

Supported Network Protocols (Other)

ARP, HTTP, Ping, SNMP V1, TCP/IP

Power Supply

Connection Module Supply Voltage

7/8" Power, 5-poles

Number of Connections

2

Current Carrying Capacity of Connector

max. 9 A

Module Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Module Supply Voltage (Range)

18 V DC to 30 V DC

Current Consumption (typ.)

120 mA (at 24 V DC)

Reverse Polarity Protection

Yes

Status Indicator

LED green

Diagnostic Indicator

LED red

Connection Sensor Supply Voltage

M12 Power, 5-poles, L-coded

Connection Actuator Supply Voltage

via Module Supply Connection

Current Carrying Capacity of Connector

max. 9 A

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

18 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator

LED green

Diagnostic Indicator

LED red

Digital Output Channels

Number of Digital Output Channels

max. 16, fixed

Connection

M12, 5-poles, A-coded

Number of Ports

8x, X1 to X8

Channel Type

p-switching

Output Current per Channel

max. 2 A

Output Wiring

2-, 3-wire

Nominal Voltage

24 V DC via UL (actuator power supply)

Output Current per Module

max. 9 A

Galvanically Isolated

Yes

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Overload Behavior

Manual restart

Status Indicator

LED white or yellow per channel

Diagnostic Idicator

LED red per channel

Electrical Isolation

US (System Supply Voltage) / FE

500 V DC

US / UL (Actuator Supply Voltage)

500 V DC

UL / FE

500 V DC

Bus connection / FE

2000 V DC

EMC Conformance

EMC Directive

2014/30/EU

EN 61000-4-2 Electrostatic Discharge (ESD)

Criterion B; 4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 Electromagnetic Field

Criterion A; Field intensity: 10 V/m

EN 61000-4-4 Fast Transients (Burst)

Criterion B, 2 kV

EN 61000-4-5 Surge Voltage

Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m

EN 61000-4-6 Conducted immunity

Criterion A; Test voltage 10 V

EN 55022 Radio Interference Properties

Class A

Safety & Environmental Compliance

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

Approvals

UL

cULus Listed, UL 61010-1

UL-File

E230848

CSA

Yes, via UL

PNO

Yes

Notes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.38 Revision Date: 05-11-2021