IO-Link Master IO Modules
IO-Link is the first standardized I/O technology for communicating with sensors and actuators. Lumberg Automation's LioN-Power IO-Link Masters and Hubs enable this standardization with several industry-first features. The EEC-capable IO-Link Masters and Hubs are specifically designed for extreme temperature operation as low as -40°C.
Features & Benefits
- Easy Preventive Maintenance: Evaluate diagnostic data from sensors and actuators to prevent failures
- Improve Process Efficiency: Transmit data to higher-level PLCs in an economical way when connecting two IO-Links
- Save Time: Cut installation significantly with hybrid coding that combines data and power
- Withstands Harsh Conditions: Experience full power even in extreme environmental conditions, such peak temperature drops
-
TECHNICAL DETAIL
-
Product Listing
IO-Link Master (EEC), M12 Power, Operating Temperature -40°C to +70°C
LioN-Power IO-Link Master, Multiprotocol (PROFINET and ETHERNET/IP) with M12 Hybrid CONNECTION
LioN-Power IO-Link Master, Multiprotocol (PROFINET and EtherNet/IP) with M12 Power Supply Connection
LioN-Power IO-Link Master, PROFINET with M12 Hybrid (Data and Power) Connection
LioN-Power IO-Link Master, PROFINET with M12 Power Supply Connection
LioN-Power IO-Link I/O Hub
IO-Link Hubs (PX0), Basic Parameter Set
IO-Link Hubs (EEC), Operating Temperature -40 °C to +70 °C