ACA11-RJ11 EEC

Auto-configuration adapter, RJ45 (RS232), EEC

...
The ACA 11 auto-configuration adapter, with RJ45 (RS232) connection and extended temperature range, saves the configuration data of the connected switch. It enables managed switches to be easily commissioned and quickly replaced.
Get Product Alerts
Specifications
Product description

Type

ACA11-RJ11 EEC

Description

The ACA 11 auto-configuration adapter, with RJ45 (RS232) connection and extended temperature range, saves the configuration data of the connected switch. It enables managed switches to be easily commissioned and quickly replaced.

Availability

Last order date: March 31, 2021

Cable Length

31.5 cm

Power requirements

Operating Voltage

via the RS232 interface on the switch

Software

Diagnostics

writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch)

Configuration

via the RS232 interface of the switch and via SNMP/Web

Ambient conditions

MTBF

370.9 years (MIL-HDBK-217F)

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

90 mm x 27 mm x 12 mm

Weight

35 g

Mounting

plug-in module

Protection class

IP40

Mechanical stability

IEC 60068-2-6 vibration

1 g, 10 Hz - 150 Hz, 30 cycles

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m

EMC emitted immunity

EN 55022

EN 55022

Approvals

Safety of industrial control equipment

cUL 508

Safety of information technology equipment

cUL 508

Hazardous locations

ISA 12.12.01 Class 1 Div. 2 ATEX Zone 2

Shipbuilding

Germanischer Lloyd

Transportation

E1

Scope of delivery and accessories

Scope of delivery

device, operating manual

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Update and Revision

Revision Number: 0.67 Revision Date: 01-08-2021

Part Numbers
Item # Type
943751002 ACA11-EEC