Terminal Cable, M12-4pin to DB9

The terminal cable enables a local connection from an external management station to the serial interface of a network device

...
The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.
Get Product Alerts

Specifications
Product description

Type

Terminal Cable, M12-4pin to DB9

Description

The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.

Cable Length

2 m

Software

Diagnostics

Dialog window on the PC or laptop

Ambient conditions

Operating temperature

0-+60 °C

Storage/transport temperature

-20-+80 °C

Relative humidity (non-condensing)

10-95 %

Weight

130 g

Reliability

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery

Cable

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

History

Update and Revision

Revision Number: 0.85 Revision Date: 04-17-2024

Part Numbers
Item # Type
943902001 TERMINALKABEL, geschirmt