M-XFP SR/LC EEC

XFP Fiberoptic 10Gigabit-Ethernet Transceiver MM, extended temperature range

...
XFP Fiberoptic 10Gigabit-Ethernet Transceiver MM with LC connector, extended temperature range
Get Product Alerts
Specifications
Product description

Type

M-XFP SR/LC EEC

Description

XFP Fiberoptic 10Gigabit-Ethernet Transceiver MM, extended temperature range

Availability

Last order date: May 15, 2021

Port type and quantity

1 x 10000 Mbit/s with LC Connector

Network size - length of cable

Multimode fiber (MM) 50/125 µm

300 m ( Link Budget at 850 nm = 0 - 8,1 dB; A = 3,0 dB/km; BLP = 2000 MHz*km)

Multimode fiber (MM) 62.5/125 µm

33 m (Link Budget at 850 nm = 0 - 8,1 dB; A = 3,2 dB/km; BLP = 200 MHz*km)

Power requirements

Operating Voltage

power supply via the switch

Power consumption

3 W

Software

Diagnostics

Optical input and output power, transceiver temperature

Ambient conditions

MTBF (Telecordia SR-332 Issue 3) @ 25°C

231 Years

Operating temperature

-40-+85 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

23 mm x 14 mm x 78 mm

Weight

70 g

Mounting

XFP slot

Protection class

IP20

Mechanical stability

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Approvals

Safety of information technology equipment

EN60950

Hazardous locations

depending on deployed switch

Shipbuilding

depending on deployed switch

Scope of delivery and accessories

Scope of delivery

XFP module

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.87 Revision Date: 12-15-2021

Part Numbers
Item # Type
942054001 M-XFP SR/LC EEC