OZDV 2451 G

Interface converter electrical/optical for V.24 self-powered, multimode fiber for medium distance

...
Interface converter electrical/optical for V.24; power supply through data signal; for quartz glass FO; for plugging onto the Sub-D socket provided on the terminal or mounting onto a DIN rail (with DIN rail adapter accessories)
Get Product Alerts
Specifications
Product description

Name

OZDV 2451 G

Description

interface converter electrical/optical for V.24; power supply through data signal; for quartz glass FO; for plugging onto the Sub-D socket provided on the terminal or mounting onto a DIN rail (with DIN rail adapter accessories)

Port type and quantity

1 electrical port: 25-pin Sub-D connector, male; 1 optical port: 2 sockets BFOC 2.5 (STR)

More Interfaces

Power Supply

from the data signal (electrical interface) or 25-pin Sub-D connector (pin 11)

Network size - length of cable

Multimode fiber (MM) 50/125 µm

0 - 1500 m, 7.5 dB link budget, A = 3,0 dB/km

Multimode fiber (MM) 62.5/125 µm

0 - 2000 m, 10 dB Link Budget, A = 3,5 dB/km

Power requirements

Current consumption

3.3 mA (max. 3.8 mA) via data signal

Operating Voltage

no external power supply required; with supply via pin 11: -20 V ... -5 V or +5 V ... +20 V

Power consumption

20 mW at 4.5 V

Software

Configuration

Setting of DTE/DCE by means of DIL-switches

Ambient conditions

Operating temperature

0-+50 °C

Storage/transport temperature

-20-+70 °C

Relative humidity (non-condensing)

10-90 %

Dimensions (WxHxD)

56.5 x 18 x 76 mm

Weight

110 g

Housing Material

die-cast zink

Mounting

plugging onto the terminal unit

Protection class

IP40

EMC emitted immunity

EN 55022

EN 55022 Class B

Approvals

Basis Standard

EU Conformity

Issued or requested approvals

C-Tick

Scope of delivery and accessories

Accessories to Order Separately

DIN rail adapter OZDV HA

Scope of delivery

device, operating instructions