OZDV 2471 P

Interface converter electrical/optical for V.24 plastic fiber for short distance

...
Interface converter electrical/optical for V.24; for plastic FO; for plugging onto the Sub-D socket provided on the terminal or mounting onto a DIN rail (with DIN rail adapter accessories)
Get Product Alerts
Specifications
Product description

Name

OZDV 2471 P

Description

interface converter electrical/optical for V.24; for plastic FO; for plugging onto the Sub-D socket provided on the terminal or mounting onto a DIN rail (with DIN rail adapter accessories)

Port type and quantity

1 electrical port: 25-pin Sub-D connector, male; 1 optical port: 2 sockets BFOC 2.5 (STR)

More Interfaces

Power Supply

4-pin low voltage plug, M8 shape according to IEC 947-5-2 or 25-pin Sub-D connector (pin 11/pin 18)

Network size - length of cable

Multimode fiber HCS (MM) 200/230 µm

0 - 2100 m; 20 dB link budget, A = 8.0 dB/km, 3 dB reserve (Above 38.4 kBit/s reduced by 3 dB, transmission distance redued accordingly.)

Multimode fiber POF (MM) 980/1000 µm

0 - 100 m; 29 dB link budget, A = 0.25 dB/m, 2 dB reserve (Above 38.4 kBit/s reduced by 3 dB, transmission distance redued accordingly.)

Power requirements

Current consumption

90 mA (max. 120 mA)

Operating Voltage

+5 VDC via PSW 5-20 plug-in power supply or + 5 VDC +-5% external supply or +8 ... +15 VDC external supply

Power consumption

0.6 W/1.8 W

Software

Configuration

Setting of DTE/DCE by means of DIL-switches

Ambient conditions

Operating temperature

-20-+50 °C

Storage/transport temperature

-20-+70 °C

Relative humidity (non-condensing)

10-90 %

Dimensions (WxHxD)

56.5 x 18 x 76 mm

Weight

110 g

Housing Material

die-cast zink

Mounting

plugging onto the terminal unit

Protection class

IP40

EMC emitted immunity

EN 55022

EN 55022 Class B

Approvals

Basis Standard

EU Conformity

Issued or requested approvals

C-Tick

Scope of delivery and accessories

Accessories to Order Separately

plug-in power supply PSW 5-20 (937008001), DIN rail adapter OZDV HA

Scope of delivery

device, operating instructions, 2 BFOC optical plugs