OZD 485 G12-1300 PRO

Interface converter electrical/optical for RS 485 field bus networks; repeater function; for quartz glass FO; electrical full duplex or semi-duplex mode; long-haul version

...
Interface converter electrical/optical for RS 485 field bus networks; repeater function; for quartz glass FO; electrical full duplex or semi-duplex mode; long-haul version
Get Product Alerts
Specifications
Product description

Type

OZD 485 G12-1300 PRO

Name

OZD 485 G12-1300 PRO

Port type and quantity

2 x optical: BFOC 2.5 (STR) socket; 1 x electrical: 12-pin terminal block

More Interfaces

Signaling contact

7-pin terminal block

Voltage output

3-pin terminal block

Network size - length of cable

Single mode fiber (SM) 9/125 µm

22 km, 13 dB link budget at 1310 nm; A = 0.5 dB/km

Multimode fiber (MM) 50/125 µm

16000 m, 18 dB link budget at 1310 nm; A = 1,0 dB/km

Multimode fiber (MM) 62.5/125 µm

16000 m, 18 dB link budget at 1310 nm; A = 1.0 dB/km

System delay time

1,56 us

Power requirements

Current consumption

max. 200 mA

Input voltage range

-7 V ... +12 V

Operating Voltage

18 ... 32 VDC (typ. 24 VDC)

Power consumption

max 3.5 W

Redundancy functions

redundant ring, redundant power supply

Ambient conditions

Operating temperature

-25-+70 °C

Storage/transport temperature

-25-+80 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

35 mm x 163 mm x 119 mm

Weight

215 g

Housing Material

plastics

Mounting

DIN rail

Protection class

IP20

Approvals

Basis Standard

EU Conformity, AUS Conformity Australia

Safety of information technology equipment

cUL508

Hazardous locations

ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2

Scope of delivery and accessories

Scope of delivery

device, start-up instructions