OZD 485 G12 BAS

Interface converter electrical/optical for RS 485 field bus networks; repeater function; for quartz glass FO; electrical semi-duplex mode

...
Interface converter electrical/optical for RS 485 field bus networks; repeater function; for quartz glass FO; electrical semi-duplex mode
Get Product Alerts
Specifications
Product description

Type

OZD 485 G12 BAS

Name

OZD 485 G12 BAS

Port type and quantity

2 x optical: BFOC 2.5 (STR) socket; 1 x electrical: 6-pin terminal block

Network size - length of cable

Multimode fiber (MM) 50/125 µm

2300 m, 10 dB link budget at 860 nm; A = 3 dB/km

Multimode fiber (MM) 62.5/125 µm

3100 m, 14 dB link budget at 860 nm; A = 3.5 dB/km

System delay time

1,56 us

Power requirements

Current consumption

80 mA at 24 VDC, 65 mA at 32 VDC

Input voltage range

-7 V ... +12 V

Operating Voltage

18 ... 32 VDC (typ. 24 VDC)

Power consumption

max 2.1 W

Ambient conditions

Operating temperature

0-+60 °C

Storage/transport temperature

-25-+80 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

35 mm x 156 mm x 119 mm

Weight

180 g

Housing Material

plastics

Mounting

DIN rail

Protection class

IP20

Approvals

Basis Standard

EU Conformity, AUS Conformity Australia

Scope of delivery and accessories

Scope of delivery

device, start-up instructions