OZD Profi 12M G12-1300 EEC PRO

Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for quartz glass FO; long-haul version; extended temperature and humidity range

...
Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for quartz glass FO; long-haul version; extended temperature and humidity range
Get Product Alerts
Specifications
Product description

Type

OZD Profi 12M G12-1300 EEC PRO

Name

OZD Profi 12M G12-1300 EEC PRO

Description

Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version

Port type and quantity

2 x optical: 4 sockets BFOC 2.5 (STR); 1 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1

Signal Type

PROFIBUS (DP-V0, DP-V1, DP-V2 und FMS)

More Interfaces

Measuring outputs "Optical input power"

3-pin terminal block, screw mounting

Power Supply

5-pin terminal block, screw mounting

Signaling contact

5-pin terminal block, screw mounting

Network size - length of cable

Single mode fiber (SM) 9/125 µm

15 km, 10 dB link budget at 1310 nm; A = 0.5 dB/km

Multimode fiber (MM) 50/125 µm

10000 m, 12 dB link budget at 1310 nm; A = 1 dB/km

Multimode fiber (MM) 62.5/125 µm

10000 m, 12 dB link budget at 1310 nm; A = 1 dB/km

Power requirements

Current consumption

max. 200 mA

Input voltage range

-7 V ... +12 V

Operating Voltage

18 ... 32 VDC, typ. 24 VDC

Power consumption

4.8 W

Redundancy functions

HIPER-Ring (ring structure), redundant 24 V infeed

Power Output

Output voltage/output current (pin6)

5 VDC +5%, -10%, short circuit-proof/90 mA

Software

Operating temperature

-20-+60 °C

Ambient conditions

Dimensions (WxHxD)

35 x 163 x 119 mm

Storage/transport temperature

-40-+70 °C

Relative humidity (also condensing)

10-100 %

Housing Material

plastics

Mounting

DIN rail

Weight

200 g

Protection class

IP20

Approvals

Basis Standard

EU Conformity, AUS Conformity Australia

Safety of information technology equipment

cUL508

Hazardous locations

ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2

Scope of delivery and accessories

Scope of delivery

device, start-up instructions