OZD Profi 12M P11 PRO

Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version;

...
Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version;
Get Product Alerts
Specifications
Product description

Type

OZD Profi 12M P11 PRO

Name

OZD Profi 12M P11 PRO

Description

Interface converter electrical/optical for PROFIBUS-field bus networks; repeater function; for plastic FO; short-haul version

Port type and quantity

1 x optical: 2 sockets BFOC 2.5 (STR); 1 x electrical: Sub-D 9-pin, female, pin assignment according to EN 50170 part 1

More Interfaces

Measuring outputs "Optical input power"

3-pin terminal block, screw mounting

Power Supply

5-pin terminal block, screw mounting

Signaling contact

5-pin terminal block, screw mounting

Network size - length of cable

Multimode fiber HCS (MM) 200/230 µm

400 m 8 dB link budget at 660 nm and transmitting power default A = 8 dB/km, 2 dB reserve

Multimode fiber POF (MM) 980/1000 µm

50 m 15 dB link budget at 660 nm and transmitting power reduced 80 m 20 dB link budget at 660 nm and transmitting power default A= 0.2 dB/m, 2 dB reserve

Power requirements

Current consumption

max. 200 mA

Input voltage range

-7 V ... +12 V

Operating Voltage

18 ... 32 VDC, typ. 24 VDC

Power consumption

4.8 W

Redundancy functions

redundant 24 V infeed

Power Output

Output voltage/output current (pin6)

5 VDC +5%, -10%, short circuit-proof/90 mA

Ambient conditions

Operating temperature

0-+60 °C

Storage/transport temperature

-40-+70 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

35 x 156 x 119 mm

Weight

200 g

Housing Material

plastics

Mounting

DIN rail

Protection class

IP20

Approvals

Basis Standard

EU Conformity, AUS Conformity Australia

Safety of information technology equipment

cUL508

Hazardous locations

ISA 12.12.01 Class 1 Div. 2, ATEX Zone 2

Scope of delivery and accessories

Scope of delivery

device, 2 optical BFOC ST plugs, start-up instructions