OZD Profi G12DK ATEX 1, Profibus LWL-Rep

Interface converter electrical/optical for PROFIBUS networks; in plastics cabinet; repeater function; approvals for protection zones 1,21, 2 and 22

...
Interface converter electrical/optical for PROFIBUS networks; in plastics cabinet; repeater function; approvals for protection zones 1,21, 2 and 22
Get Product Alerts
Specifications
Product description

Type

OZD Profi G12DK ATEX 1, Profibus LWL-Rep

Name

OZD Profi G12DK ATEX 1, Profibus LWL-Rep

Description

Interface converter electrical/optical for PROFIBUS networks; in plastics cabinet; repeater function; approvals for protection zones 1,21, 2 and 22

Port type and quantity

2 x optical: 4 sockets BFOC 2.5 (STR); 1 x electrical: Ex-e single clamp

More Interfaces

Measuring outputs "Optical input power"

Ex-e single clamp

Power Supply

Ex-e single clamp

Signaling contact

Ex-e single clamp

Network size - length of cable

Multimode fiber (MM) 50/125 µm

3000 m, 13 dB link budget at 860 nm; A = 3 dB/km

Multimode fiber (MM) 62.5/125 µm

3000 m, 15 dB link budget at 860 nm; A = 3.5 dB/km

Power requirements

Current consumption

max. 200 mA

Input voltage range

-7 V ... +12 V

Operating Voltage

18 ... 32 VDC, typ. 24 VDC

Power consumption

4.8 W

Redundancy functions

HIPER-Ring (ring structure), redundant 24 V infeed

Power Output

Output voltage/output current (pin6)

5 VDC +5%, -10%, short circuit-proof/90 mA

Ambient conditions

Operating temperature

-20-+55 °C

Storage/transport temperature

-40-+80 °C

Relative humidity (also condensing)

10-100 %

Dimensions (WxHxD)

165 x 194 x 138 mm

Weight

2.4 kg

Housing Material

plastics

Mounting

screw mounting on the mounting plate

Protection class

IP66

Approvals

Hazardous locations

ATEX Zone 1

Scope of delivery and accessories

Scope of delivery

device, start-up instructions