OZD Profi G12DU ATEX 1,Profibus LWL-Rep.

Interface converter electrical/optical for PROFIBUS-field bus networks, ring and line, multimode fiber for medium distance, repeater unit for separate housing

...
Interface converter electrical/optical for PROFIBUS-field bus networks, ring and line, multimode fiber for medium distance, repeater unit for separate housing
Get Product Alerts
Specifications
Product description

Type

OZD Profi G12DU ATEX 1,Profibus LWL-Rep.

Name

OZD Profi G12DU ATEX 1,Profibus LWL-Rep.

Description

Interface converter electrical/optical for PROFIBUS networks; for assembly in cabinet; repeater function; approvals for protection zones 1,21, 2 and 22

Port type and quantity

2 x optical: 4 sockets BFOC 2.5 (STR); 1 x electrical: Ex-e single clamp

More Interfaces

Measuring outputs "Optical input power"

Ex-e single clamp

Power Supply

Ex-e single clamp

Signaling contact

Ex-e single clamp

Network size - length of cable

Multimode fiber (MM) 50/125 µm

3000 m, 13 dB link budget at 860 nm; A = 3 dB/km

Multimode fiber (MM) 62.5/125 µm

3000 m, 15 dB link budget at 860 nm; A = 3.5 dB/km

Power requirements

Current consumption

max. 200 mA

Input voltage range

-7 V ... +12 V

Operating Voltage

18 ... 32 VDC, typ. 24 VDC

Power consumption

4.8 W

Redundancy functions

HIPER-Ring (ring structure), redundant 24 V infeed

Power Output

Output voltage/output current (pin6)

5 VDC +5%, -10%, short circuit-proof/90 mA

Ambient conditions

Operating temperature

-20-+60 °C

Storage/transport temperature

-40-+80 °C

Relative humidity (also condensing)

10-100 %

Dimensions (WxHxD)

156 x 125 x 75

Weight

1.5 kg

Housing Material

plastics

Mounting

Screw mountings in cabinet or DIN rail mounting

Protection class

IP40

Approvals

Hazardous locations

ATEX Zone 1

Scope of delivery and accessories

Scope of delivery

device, start-up instructions