Hirschmann Managed RSP/RSPL/RSPS/RSPE Switches
The RSP Series features hardened, compact managed industrial DIN rail switches with Fast Ethernet and Gigabit speed options. These switches support comprehensive redundancy protocols like PRP (Parallel Redundancy Protocol), HSR (High-availability Seamless Redundancy), DLR (Device Level Ring) and FuseNet™. They provide an optimum degree of flexibility with several thousand variants.
Features & Benefits
- Hardened Design: Withstands harsh conditions, including temperatures from - 40 degrees C to +70 degrees C, as well as shocks, vibrations and EMC
- High Network Security: Redundancy protocols and comprehensive security mechanisms ensure uninterrupted data communication
- Maximum Performance: Versions with 6 to 24 Fast Ethernet ports with up to 4 Gigabit Ethernet ports to enable fast data transmission
-
Product Listing
-
Technical Details
Technical Details
Resources
Quick Links
Technical Details