Product Number: MTS-SFP-1G-BIDI-TypeA-LX/LC

HIRSCHMANN IT 1G SFP Module

1Gbps, Single-mode, TX1310nm, RX1550nm, LC, 10Km-TYPE A

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-1G-BIDI-TypeA-LX/LC

Description

1Gbps, Single-mode, TX1310nm, RX1550nm, LC, 10Km-TYPE A

Port Type and Quantity

2 x 1000BASE-LX with LC connector

Single mode fiber (LH) 9/125 µm (long haul transceiver)

0 - 10 km < 14 dB link budget at 1310/1550 nm A = 0.18 dB/km, 3 dB reserve, D = 18 ps/(nm x km)

Operating Voltage

+3.3V

Power consumption

<1W

Diagnostic functions

Optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-+70 °C

Update and Revision

Revision Number: 0.36 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.36 Revision Date: 05-23-2024