GRS103-22TX/4C-B

Managed 26-port Fast Ethernet 19" Switch

...
26 port Fast Ethernet/Gigabit Ethernet Industrial Workgroup Switch (4 x GE, 22 x FE), managed, Software HiOS 2S, Store-and-Forward-Switching, fanless Design

Regions Available: Global
Get Product Alerts

Specifications
Product description

Type

GRS103-22TX/4C-B

Name

GRS103-22TX/4C-B

Software Version

HiOS 10.0.00

Port type and quantity

26 Ports in total, 4 x FE/GE TX/SFP , 22 x FE TX

More Interfaces

Power supply/signaling contact

1 x IEC plug / 1 x plug-in terminal block, 2-pin, output manual or automatic switchable (max. 1 A, 24 V DC bzw. 24 V AC)

Local Management and Device Replacement

USB-C

Network size - length of cable

Twisted pair (TP)

0-100 m

Single mode fiber (SM) 9/125 µm

Fast Ethernet: see SFP LWL module M-FAST SFP-SM/LC and M-FAST SFP-SM+/LC; Gigabit Ethernet: see SFP LWL module M-SFP-LX/LC

Single mode fiber (LH) 9/125 µm (long haul transceiver)

Fast Ethernet: see SFP LWL module M-FAST SFP-LH/LC; Gigabit Ethernet: see SFP LWL module M-SFP-LH/LC and M-SFP-LH+/LC

Multimode fiber (MM) 50/125 µm

Fast Ethernet: see SFP LWL module M-FAST SFP-MM/LC; Gigabit Ethernet: see SFP LWL module M-SFP-SX/LC and M-SFP-LX/LC

Multimode fiber (MM) 62.5/125 µm

Fast Ethernet: see SFP LWL module M-FAST SFP-MM/LC; Gigabit Ethernet: see SFP LWL module M-SFP-SX/LC and M-SFP-LX/LC

Network size - cascadibility

Line - / star topology

any

Power requirements

Operating Voltage

100 - 240 VAC, 47 - 63 Hz

Power consumption

expected max 16 W

Power output in BTU (IT)/h

expected max 55

Software

Switching

Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, VLAN (802.1Q), VLAN Unaware Mode, GARP VLAN Registration Protocol (GVRP), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP)

Redundancy

Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2), RSTP 802.1D-2004 (IEC62439-1), RSTP Guards

Management

Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, HTTP, HTTPS, IPv6 Management, Traps, SNMP v1/v2/v3, Telnet

Diagnostics

Management Address Conflict Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump

Configuration

Automatic Configuration Undo (roll-back), Text-based Configuration File (XML), Backup config on a remote server when saving, Clear config but keep IP settings, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, , HiDiscovery, DHCP Relay with Option 82, USB-C Management support, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management

Security

MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Denial-of-Service Prevention, LDAP, VLAN-based ACL, Ingress VLAN-based ACL, Basic ACL, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login

Time synchronisation

Buffered Real Time Clock, SNTP Client, SNTP Server

Industrial Profiles

IEC61850 Protocol (MMS Server, Switch Model), ModbusTCP

Miscellaneous

Manual Cable Crossing, Port Power Down

Ambient conditions

MTBF (Telecordia SR-332 Issue 3) @ 25°C

295 701 h

Operating temperature

-10-+60 °C

Storage/transport temperature

-20-+70 °C

Relative humidity (non-condensing)

5-90 %

Dimensions (WxHxD)

448 mm x 44 mm x 310 mm (without fixing bracket)

Weight

approx 3.85 kg

Mounting

19" control cabinet

Protection class

IP20

Mechanical stability

IEC 60068-2-6 vibration

3.5 mm, 5 Hz – 8.4 Hz, 10 cycles, 1 octave/min.; 1 g, 8.4 Hz-200 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80-2700 MHz), 10V/m (2.7-6 GHz); 1 kHz, 80% AM

EN 61000-4-4 fast transients (burst)

2 kV power line, 2 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line); data line: 1 kV

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Approvals

Basis Standard

CE, FCC, EN61131

Transportation

EN50121-4

Reliability

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Accessories to Order Separately

M1 modules, Network management software Industrial HiVision (943156xxx), Bracket for fastening the casing (2 pcs.) (943943001) Bracket, long (+50 mm/1.97 in) for fastening the casing (2 pcs.) (943943101) Non-heating-appliance cable (Euro model) (942271001) 2-pin terminal block (50 pieces) (943845010) 2-pin terminal block with screw lock (50 pieces) (943845009) 3-pin High Voltage Interlock terminal block (50 pcs.) (94 8450089) Protection cap for RJ45 socket (50 pieces) (943 936001) Protection cap for SFP slot (25 pieces) (943942001) AutoConfiguration Adapter ACA22-USB-C (EEC) (942239001)

Scope of delivery

GRS103 device, Safety and general information sheet, 2-pin terminal block for signal contact, 2 × Cover panel for media module slot

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

History

Update and Revision

Revision Number: 0.12 Revision Date: 02-12-2025