MACH4002-24G-L2P

24-port Gigabit Backbone Switch with 2 media slots, L2P

...
MACH4000, modular, managed Industrial Backbone-Switch, Layer 2 Switch with Software Professional.
Get Product Alerts
Specifications
Product description

Description

MACH 4000, modular, managed Industrial Backbone-Switch, Layer 2 Switch with Software Professional.

Availability

Last Order Date: March 31, 2023

Port type and quantity

up to 24 Gigabit-ETHERNET ports, thereof up to 16 Gigabit-ETHERNET ports via media modules practicable, 8 Gigabit combo ports SFP(100/1000MBit/s) or TP (10/100/1000Mbit/s) are integral installed

More Interfaces

Power supply/signaling contact

1 x plug-in terminal block, 4-pin, 2 x egresses manual or automatic switchable (1 A at max. 60 V DC or max. 30 V)

V.24 interface

1 x RJ11 socket, serial interface for device configuration

USB interface

1 x USB to connect auto-configuration adapter ACA21-USB

Network size - cascadibility

Line - / star topology

any

Ring structure (HIPER-Ring) quantity switches

ring recovery time 50 ms typ. at LWL

Power requirements

Operating Voltage

power supply unit M4-S-xx or M4-Power Chassis with power supply unit please order separately

Power consumption

66 W (without media modules)

Redundancy functions

redundant 24 V power supply by M4-Power basic device, redundant signal contact

Software

Switching

Disable Learning (hub functionality), Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Egress Broadcast Limiter per Port, Flow Control (802.3X), VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Double VLAN Tagging (QinQ), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier (v1/v2/v3)

Redundancy

Advanced Ring Configuration for MRP, HIPER-Ring (Manager), HIPER-Ring (Ring Switch), HIPER-Ring over Link Aggregation, Fast HIPER-Ring, Link Aggregation with LACP, Media Redundancy Protocol (MRP) (IEC62439-2), Redundant Network Coupling, Sub Ring Manager, RSTP 802.1D-2004 (IEC62439-1), MSTP (802.1Q), RSTP Guards, RSTP over MRP

Management

Dual Software Image Support, TFTP, LLDP (802.1AB), LLDP-MED, SSHv1, SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet

Diagnostics

Management Address Conflict Detection, Address Relearn Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump

Configuration

AutoConfiguration Adapter ACA11 Limited Support (RS20/30/40, MS20/30), Automatic Configuration Undo (roll-back), Configuration Fingerprint, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, DHCP Server: Option 43, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help

Security

IP-based Port Security, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, RADIUS VLAN Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, Access to Management restricted by VLAN, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, SNMP Logging, Local User Management, Remote Authentication via RADIUS

Time synchronisation

Buffered Real Time Clock, SNTP Client, SNTP Server

Industrial Profiles

EtherNet/IP Protocol, PROFINET IO Protocol

Miscellaneous

PoE (802.3AF), Manual Cable Crossing

Ambient conditions

Operating temperature

0-+60 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

480 mm x 88 mm x 435 mm

Weight

7.5 kg

Mounting

19" control cabinet

Protection class

IP20

Mechanical stability

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Approvals

Safety of industrial control equipment

cUL 508

Safety of information technology equipment

cUL 60950-1

Shipbuilding

DNV

Railway norm

EN 50121-4

Scope of delivery and accessories

Accessories to Order Separately

SFP transceiver (100/1000MBit/s), Power supply unit, auto-configuration adapter (ACA21-USB), network management with Industrial HiVision

Scope of delivery

device, terminal block, operating manual, fan M4-AIR installed

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.126 Revision Date: 11-24-2022

Part Numbers
Item # Type
943916101 MACH4002-24G-L2P