...
  • HiMobile

Hirschmann Industrial HiMobile

The HiMobile app, together with Industrial HiVision network management software from Hirschmann, is the perfect client/server solution for mobile monitoring of network nodes using smartphones or tablets –for higher network availability. HiMobile allows direct and convenient access to status information on network devices from almost anywhere. The HiMobile app runs on mobile devices and supports Apple and Android operating systems as well as Windows Phone.

Features & Benefits

  • Convenient Access: special formatted QR code can be used to scan a device's IP address and the status information can be viewed immediately on the display
  • Higher Network Availability: status information can be displayed directly on smartphones or tablets with HiMobile and the Hirschmann network management software Industrial HiVision
  • Compatible: app runs on browser-capable mobile devices and supports Apple, Android and Windows Phone operating systems