Product Number: BAT-C2-W05.01-F01-U01-A01

Compact WLAN Client and AccessPoint with 11ac technology and rapid roaming.

The BAT-C2's compact design and low weight are unprecedented in its class of ruggedized industrial WLAN devices. It is optimized for integration either into mobile units or stationary machines. When used as a mobile client it delivers fast roaming at an enterprise security level. When used stationary it allows for simple integration and automatic control of its AccessPoint functionality to deliver wireless access locally around a machine.

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Type

BAT-C2-W05.01-F01-U01-A01

Name

BAT-C2 Singapore

Port Type and Quantity

1 Port: 10/100 BASE TX

Radio protocol

IEEE 802.11a, IEEE 802.11b, IEEE 802.11g, IEEE 802.11n, IEEE 802.11ac

Life Cycle

Discontinued - the product is no longer manufactured

Discontinuation Announcement Date

2023-12-12

Last Order Date

2024-06-01

Last Delivery Date

2024-10-01

Last Service Date

2029-12-01

WLAN Antenna

2x RP-SMA Female Socket

Ethernet

M12 D-Coded Socket Female

Power Supply

M12 A-Coded Socket Male

Operating Voltage

12 VDC .. 24 VDC (nominal), 9.6 VDC .. 32 VDC (max tolerances)

Software features

Filesystem to store custom data, QoS, QoS based on IP or Ports, GRE, MAC filter

Management

Web Interface (HTTPS),IPv4, IPv6, Filesystem to store custom data, SNMP v1/v2/v3

Diagnostics

DNS, Routing, System Log, Ping, Traceroute, Syslog

Configuration

DHCP client, DHCP Server, Extendable via custom Python Scripts

Security

IPSec, Firewall, User Permission Management

Routing

Static, RIP, OSPF, 1:1 NAT, Port Forwarding

MTBF (Telcordia SR-332 Issue 3) @ 25°C

1 207 342 h

Operating temperature

-40-+70 °C

Relative humidity (non-condensing)

1-95 %

Dimensions (WxHxD)

102 mm x 72 mm x 34.5 mm

Weight

140 g

Housing

Plastic (PC+ABS), fire safety UL 94 V-0

Protection class

IP65 (when using matching connectors)

IEC 60068-2-6 vibration

5 Hz ... 8,4 Hz with 3.5 mm Amplitude; 8.4 Hz ... 150 Hz with 1 g

IEC 60068-2-27 shock

11 g at 11 ms

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80 MHz - 1000 MHz), 10 V/m (1GHz - 3 GHz), 10 V/m (3 GHz - 6 GHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line (shielded)

EN 61000-4-5 surge voltage

power line 1 kV (line/earth), 0,5 kV (Line/line); data line 1 kV (shielded)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz - 80 MHz); 1 kHz, 80 % AM

EN 55032

Class A

Basis Standard

IMDA TS SRD

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Access Point Functionality

Yes

Channel Restriction if Client is Deactivated

1-13, 36-48, 149-165

Security

WPA/WPA2 Personal PSK

802.11w - PMF

Yes

Client / STA Functionality

yes

Network Modes

1:1 MAC Adoption, Bridging, NAT + Masquerading

Roaming Thresholds

Yes

Security

IEEE 802.1X - FAST, IEEE 802.1X - LEAP, IEEE 802.1X - PEAP, IEEE 802.1X - TLS, IEEE 802.1X - TTLS, Open, WEP, WPA/WPA2 Enterprise Radius 802.1X, WPA/WPA2 Personal PSK

WLAN Output Power

WLAN technology Power load
Minimal Output Power 5 dBm
Granularity steps 1 dB
802.11b, 1 Mbps 16±2 dBm
802.11b, 11 Mbps 16±2 dBm
802.11g, 6 Mbps 14±2 dBm
802.11g, 54 Mbps 14±2 dBm
802.11a, 6 Mbps 14±2 dBm
802.11a, 54 Mbps 14±2 dBm
802.11n, MCS0, 2.4 GHz 13±2 dBm
802.11n, MCS7, 2.4 GHz 13±2 dBm
802.11n, MCS0, 5 GHz 13±2 dBm
802.11n, MCS7, 5 GHz 13±2 dBm
802.11ac, MCS8, 5 GHz 13±2 dBm
802.11ac, MCS9, 5 GHz 11±2 dBm

802.11n, 2.4 GHz, 20 MHz, MCS0

-93 dBm

802.11n, 2.4 GHz, 20 MHz, MCS7

-74 dBm

802.11n, 5 GHz, 20 MHz, MCS0

-92 dBm

802.11n, 5 GHz, 20 MHz, MCS7

-74 dBm

802.11ac, 5 GHz, 20 MHz

-70 dBm

802.11b, 1 Mbps

-89 dBm

802.11b, 11 Mbps

-96 dBm

802.11g, 6 Mbps

-93 dBm

802.11g, 54 Mbps

-76 dBm

802.11a, 6 Mbps

-92 dBm

802.11a, 54 Mbps

-76 dBm

WLAN Approvals

WLAN Approvals Applicable
ETSI RED CE -
ETSI - EN 300 328 -
ETSI - EN 301 893-1 -
ETSI - EN 301 489-1 -
ETSI - EN 301 489-17 -
ETSI - EN 302 502 (5.8 GHz) -
ETSI - EN 300 440 (SRD) -
FCC -
SRRC -

WLAN Countries

WLAN AccessPoints/Clients Applicable WLAN AccessPoints/Clients Applicable
Australia - Japan -
Austria - Latvia -
Belgium - Lithuania -
Brazil - Luxembourg -
Bulgaria - Malaysia -
Canada - Malta -
China - Mexico -
Croatia - Netherland -
Cyprus - New Zealand -
Czech Republic - Philippines -
Denmark - Poland -
Estonia - Portugal -
Finland - Romania -
France - Singapore Yes
Germany - Slowakia -
Great Britain - Slowenia -
Greece - South Korea -
Hungary - Spain -
India - Sweden -
Indonesia - Thailand -
Ireland - USA -
Italy - Vietnam -

WLAN Channels

WLAN Approvals Applicable
2.4GHz 1-11, 12, 13
Supported Bandwidth, 5GHz 20/40/80 Mhz
5GHz (U-NII-1), 36-48 Yes
5GHz (U-NII-2a), 52-64 -
5GHz (U-NII-2c), 100-116 -
5GHz (U-NII-2c), 120-128 -
5GHz (U-NII-2c), 132-140 -
5GHz (U-NII-2c), 144 -
5GHz (U-NII-3), 149-165 Yes

Accessories to Order Separately

Ethernet Cable M12-RJ45, Ethernet Cable M12-M12, 942 046-001 BAT-ANT-RSMA-2AGN-R

Scope of delivery

1x Device, 1x General Safety Instructions, 1x Power Connector

Update and Revision

Revision Number: 0.99 Revision Date: 11-06-2025

Update and Revision

Revision Number: 0.99 Revision Date: 11-06-2025


Part Numbers

Item # Type
942249005 BAT-C2 Singapore