BAT-WLC Controller

BAT Wireless LAN Contoller (25 - 1000 nodes)

...
Central Firmware deployment and management of the Access Points. Requires an external web server.
Get Product Alerts
Specifications
Product description

Description

Central Firmware deployment and management of the Access Points. Requires an external web server.

Availability

Last Order Date: December 15th, 2020

Port type and quantity

4 x individual Ethernet ports 10/100/1000 Mbps

More Interfaces

Power supply/signaling contact

Internal power supply unit (110–230 V, 50-60 Hz)

Ambient conditions

MTBF

300000 h (according to Siemens SN 29500)

Operating temperature

+5-+40 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

435 mm x 45 mm x 207 mm

Weight

3800 g

Housing

Robust metal housing, 19" 1 HU, with removable mounting brackets, network connectors on the front

Scope of delivery and accessories

Scope of delivery

CD including firmware, management software (LANconfig, LANmonitor, WLANmonitor) and documentation. Printed Installation Guide. 1 serial configuration cable (1.5 m), 1 Ethernet cable, 1 Cable IEC power cord (3 m), return voucher, 19 Inch DIN rail adapter

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Update and Revision

Revision Number: 0.59 Revision Date: 01-08-2021

Part Numbers
Item # Type
942034001 BAT-Controller WLC25
942034002 BAT-Controller WLC50
942034003 BAT-Controller WLC100
942034004 BAT-Controller WLC200
942034005 BAT-Controller WLC500
942034006 BAT-Controller WLC1000