<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Armored Cable

Keep your systems running with the strength of Belden's armored cable portfolio. With built-in crush resistance, impact protection and flexibility, these cables are also rated for chemical and water resistance. And they're so easy to install.

Speak with an Expert How to Buy

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us