CC-Link is an open field-level network protocol which provides for the
AWG | Conductors | Mitsubishi Part Number | Extra Description | Belden Part Number |
---|---|---|---|---|
20 | 3 | BA1SJ61-S | Standard CC-Link | 1348A |
20 + 18 | 3 Circuit + 2 Power | BA1SJ61-P | Standard CC-Link with Power | 1349A |
Category | Extra Description | Belden Part Number |
---|---|---|
Cat5e | Shielded, Stranded | 7939A |
Cat5e Enhanced | Heavy-shielded | 7921A |
Cat5e Enhanced | MHSA Approved (Mining) | 7929A |
Cat6 | Shielded | 7953A |
Download "Cabling Solutions for Industrial Applications" for in-depth product information. View the entire portfolio and technical product information.
View NowAWG | Conductors | Mitsubishi Part Number | Belden Part Number | Extra Description | Tech Data |
---|---|---|---|---|---|
20 | 3 | BA1SJ61-S | 1348A | Standard CC-Link | Download |
20 + 18 | 3 Circuit + 2 Power | BA1SJ61-P | 1349A | Standard CC-Link with Power | Download |
Category | Belden Part Number | Extra Description | Tech Data |
---|---|---|---|
Cat5e | 7939A | Shielded, Stranded | Download |
Cat5e Enhanced | 7921A | Heavy-shielded | Download |
Cat5e Enhanced | 7929A | MHSA Approved (Mining) | Download |
Cat6 | 7953A | Shielded | Download |
Download "Cabling Solutions for Industrial Applications" for in-depth product information. View the entire portfolio and technical product information.
View NowNeed technical support? Want to talk about a project with an expert? Just can't find what you're looking for? We are here to help!
Contact A Representative