Get application flexibility in a variety of tough applications, including outdoors and where multiple cable runs are required. Belden cables are designed to withstand the destructive effects of temperature extremes, humidity/moisture, dust, and oil. With the high cost of downtime in Industrial applications, it pays to invest in cables like Belden's
Fieldbus Type | AWG | Pairs | Extra Description * | Part Number |
---|---|---|---|---|
300 V |
22 | 1 | Flexible | 3077F |
Flexible, Aluminum Armor | 123077F | |||
Flexible, Steel Armor | 133077F | |||
Flexible, High Speed | 3078F | |||
Flexible, High Speed, Aluminum Armor | 123078F | |||
Flexible, High Speed, Steel Armor | 133078F | |||
300 V |
18 |
1 | Flexible | 3076F |
Flexible, Aluminum Armor | 123076F | |||
Flexible, Steel Armor | 133076F | |||
Flexible, Continuous Armor | 183076F | |||
Standard Industrial-grade | 1334A | |||
Extra Rugged (XLPE Material) | 2100A | |||
Low Smoke, Zero Halogen | S3076NH | |||
2 | Standard Industrial-grade | 1327A | ||
Extra Rugged (XLPE Material) | 2101A | |||
Low Smoke, Zero Halogen | S1327NH | |||
5 | Standard Industrial-grade | 1328A | ||
Extra Rugged (XLPE Material) | 2102A | |||
Low Smoke, Zero Halogen | S1328NH | |||
8 | Standard Industrial-grade | 1329A | ||
Extra Rugged (XLPE Material) | 2103A | |||
Low Smoke, Zero Halogen | S1329NH | |||
12 | Standard Industrial-grade | 1330A | ||
Extra Rugged (XLPE Material) | 2104A | |||
Low Smoke, Zero Halogen | S1330NH | |||
16 | Standard Industrial-grade | 1331A | ||
Extra Rugged (XLPE Material) | 2105A | |||
Low Smoke, Zero Halogen | S1331NH | |||
20 | Standard Industrial-grade | 1332A | ||
Extra Rugged (XLPE Material) | 2106A | |||
Low Smoke, Zero Halogen | S1332NH | |||
24 | Standard Industrial-grade | 1333A | ||
Extra Rugged (XLPE Material) | 2107A | |||
Low Smoke, Zero Halogen | S1333NH | |||
50 | Standard Industrial-grade | 1359A | ||
Extra Rugged (XLPE Material) | 2108A | |||
16 |
1 | Standard Industrial-grade | 1360A | |
Extra Rugged (XLPE Material) | 2109A | |||
2 | Standard Industrial-grade | 1361A | ||
Extra Rugged (XLPE Material) | 2110A | |||
5 | Standard Industrial-grade | 1362A | ||
Extra Rugged (XLPE Material) | 2111A | |||
8 | Standard Industrial-grade | 1363A | ||
Extra Rugged (XLPE Material) | 2112A | |||
12 | Standard Industrial-grade | 1364A | ||
Extra Rugged (XLPE Material) | 2113A | |||
16 | Standard Industrial-grade | 1365A | ||
Extra Rugged (XLPE Material) | 2114A | |||
20 | Standard Industrial-grade | 1366A | ||
Extra Rugged (XLPE Material) | 2115A | |||
24 | Standard Industrial-grade | 1367A | ||
Extra Rugged (XLPE Material) | 2116A | |||
36 | Extra Rugged (XLPE Material) | 2117A | ||
14 | 1 | Standard Industrial-grade | 1336A | |
600 V |
18 |
1 | Standard Industrial-grade | 1337A |
Extra Rugged (XLPE Material) | 2118A | |||
2 | Standard Industrial-grade | 1338A | ||
Extra Rugged (XLPE Material) | 2119A | |||
5 | Standard Industrial-grade | 1339A | ||
Extra Rugged (XLPE Material) | 2120A | |||
8 | Standard Industrial-grade | 1340A | ||
Extra Rugged (XLPE Material) | 2121A | |||
12 | Standard Industrial-grade | SI1341A | ||
Extra Rugged (XLPE Material) | 2122A | |||
16 | Standard Industrial-grade | SI1342A | ||
Extra Rugged (XLPE Material) | 2123A | |||
20 | Standard Industrial-grade | SI1343A | ||
Extra Rugged (XLPE Material) | 2124A | |||
24 | Standard Industrial-grade | SI1344A | ||
Extra Rugged (XLPE Material) | 2125A | |||
50 | Extra Rugged (XLPE Material) | 2126A | ||
16 | 1 | Extra Rugged (XLPE Material) | 2127A | |
2 | Extra Rugged (XLPE Material) | 2128A | ||
5 | Extra Rugged (XLPE Material) | 2129A | ||
8 | Extra Rugged (XLPE Material) | 2130A | ||
12 | Extra Rugged (XLPE Material) | 2131A | ||
16 | Extra Rugged (XLPE Material) | 2132A | ||
20 | Extra Rugged (XLPE Material) | 2133A | ||
24 | Extra Rugged (XLPE Material) | 2134A | ||
36 | Extra Rugged (XLPE Material) | 2135A |
Download "Cabling Solutions for Industrial Applications" for in-depth product information. View the entire portfolio and technical product information.
View NowCall 1-800-BELDEN-1 or fill out a short form to get support.
Contact UsFieldbus Type | AWG | Pairs | Part Number | Extra Description * | Tech Data |
300 V |
22 | 1 | 3077F | Flexible | Download |
123077F | Flexible, Aluminum Armor | Download | |||
133077F | Flexible, Steel Armor | Download | |||
3078F | Flexible, High Speed | Download | |||
123078F | Flexible, High Speed, Aluminum Armor | Download | |||
133078F | Flexible, High Speed, Steel Armor | Download | |||
300 V |
18 |
1 | 3076F | Flexible | Download |
123076F | Flexible, Aluminum Armor | Download | |||
133076F | Flexible, Steel Armor | Download | |||
183076F | Flexible, Continuous Armor | Download | |||
1334A | Standard Industrial-grade | Download | |||
2100A | Extra Rugged (XLPE Material) | Download | |||
S3076NH | Low Smoke, Zero Halogen | Download | |||
2 | 1327A | Standard Industrial-grade | Download | ||
2101A | Extra Rugged (XLPE Material) | Download | |||
S1327NH | Low Smoke, Zero Halogen | Download | |||
5 | 1328A | Standard Industrial-grade | Download | ||
2102A | Extra Rugged (XLPE Material) | Download | |||
S1328NH | Low Smoke, Zero Halogen | Download | |||
8 | 1329A | Standard Industrial-grade | Download | ||
2103A | Extra Rugged (XLPE Material) | Download | |||
S1329NH | Low Smoke, Zero Halogen | Download | |||
12 | 1330A | Standard Industrial-grade | Download | ||
2104A | Extra Rugged (XLPE Material) | Download | |||
S1330NH | Low Smoke, Zero Halogen | Download | |||
16 | 1331A | Standard Industrial-grade | Download | ||
2105A | Extra Rugged (XLPE Material) | Download | |||
S1331NH | Low Smoke, Zero Halogen | Download | |||
20 | 1332A | Standard Industrial-grade | Download | ||
2106A | Extra Rugged (XLPE Material) | Download | |||
S1332NH | Low Smoke, Zero Halogen | Download | |||
24 | 1333A | Standard Industrial-grade | Download | ||
2107A | Extra Rugged (XLPE Material) | Download | |||
S1333NH | Low Smoke, Zero Halogen | Download | |||
50 | 1359A | Standard Industrial-grade | Download | ||
2108A | Extra Rugged (XLPE Material) | Download | |||
16 |
1 | 1360A | Standard Industrial-grade | Download | |
2109A | Extra Rugged (XLPE Material) | Download | |||
2 | 1361A | Standard Industrial-grade | Download | ||
2110A | Extra Rugged (XLPE Material) | Download | |||
5 | 1362A | Standard Industrial-grade | Download | ||
2111A | Extra Rugged (XLPE Material) | Download | |||
8 | 1363A | Standard Industrial-grade | Download | ||
2112A | Extra Rugged (XLPE Material) | Download | |||
12 | 1364A | Standard Industrial-grade | Download | ||
2113A | Extra Rugged (XLPE Material) | Download | |||
16 | 1365A | Standard Industrial-grade | Download | ||
2114A | Extra Rugged (XLPE Material) | Download | |||
20 | 1366A | Standard Industrial-grade | Download | ||
2115A | Extra Rugged (XLPE Material) | Download | |||
24 | 1367A | Standard Industrial-grade | Download | ||
2116A | Extra Rugged (XLPE Material) | Download | |||
36 | 2117A | Extra Rugged (XLPE Material) | Download | ||
14 | 1 | 1336A | Standard Industrial-grade | Download | |
600 V |
18 |
1 | 1337A | Standard Industrial-grade | Download |
2118A | Extra Rugged (XLPE Material) | Download | |||
2 | 1338A | Standard Industrial-grade | Download | ||
2119A | Extra Rugged (XLPE Material) | Download | |||
5 | 1339A | Standard Industrial-grade | Download | ||
2120A | Extra Rugged (XLPE Material) | Download | |||
8 | 1340A | Standard Industrial-grade | Download | ||
2121A | Extra Rugged (XLPE Material) | Download | |||
12 | SI1341A | Standard Industrial-grade | Download | ||
2122A | Extra Rugged (XLPE Material) | Download | |||
16 | SI1342A | Standard Industrial-grade | Download | ||
2123A | Extra Rugged (XLPE Material) | Download | |||
20 | SI1343A | Standard Industrial-grade | Download | ||
2124A | Extra Rugged (XLPE Material) | Download | |||
24 | SI1344A | Standard Industrial-grade | Download | ||
2125A | Extra Rugged (XLPE Material) | Download | |||
50 | 2126A | Extra Rugged (XLPE Material) | Download | ||
16 | 1 | 2127A | Extra Rugged (XLPE Material) | Download | |
2 | 2128A | Extra Rugged (XLPE Material) | Download | ||
5 | 2129A | Extra Rugged (XLPE Material) | Download | ||
8 | 2130A | Extra Rugged (XLPE Material) | Download | ||
12 | 2131A | Extra Rugged (XLPE Material) | Download | ||
16 | 2132A | Extra Rugged (XLPE Material) | Download | ||
20 | 2133A | Extra Rugged (XLPE Material) | Download | ||
24 | 2134A | Extra Rugged (XLPE Material) | Download | ||
36 | 2135A | Extra Rugged (XLPE Material) | Download |
Download "Cabling Solutions for Industrial Applications" for in-depth product information. View the entire portfolio and technical product information.
View NowNeed technical support? Want to talk about a project with an expert? Just can't find what you're looking for? We are here to help!
Contact A Representative