<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

PROFIBUS Cable

Get application flexibility in a variety of tough applications, including outdoors and where multiple cable runs are required. Belden cables are designed to withstand the destructive effects of temperature extremes, humidity/moisture, dust, and oil. With the high cost of downtime in Industrial applications, it pays to invest in cables like Belden's fieldbus to ensure maximum protection and performance.

  • Maximum signal transmission
  • Reduced noise and interference
  • Maximum installation versatility
  • Twisted pair cable design
  • Robust shielding and armoring options
  • Power-Limited Tray Cable (PLTC) rating for use in 300V applications
  • Maximum signal transmission
  • Reduced noise and interference
  • Maximum installation versatility
  • Twisted pair cable design
  • Robust shielding and armoring options
  • Power-Limited Tray Cable (PLTC) rating for use in 300V applications
New call-to-action

Technical Data

Click here to view Category 5e ProfiNET Cables

Type AWG Pairs Extra Description * Part Number

PROFIBUS DP

600 V AWM, or

300 V PLTC

22 1 Standard 3079A
Aluminum Armor 123079A
Steel Armor 133079A
Continuous Armor 183079A
Extreme Chemical Resistance (CPE Jacket) YR45047 **
Low Smoke, Zero Halogen YR44731 **
High Flex 3079E

PROFIBUS PA

300 V PLTC-ER / ITC

18 1 Standard 3076F
Aluminum Armor  123076F
Steel Armor  133076F
  • Extreme chemical resistance (CPE Jacket) and low smoke, zero halogen (LSZH Jacket) options available for PROFIBUS PA upon request
  • Custom construction. Minimum order quantities and/or shipping rules may apply

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Maximum signal transmission
  • Reduced noise and interference
  • Maximum installation versatility

Features

  • Twisted pair cable design
  • Robust shielding and armoring options
  • Power-Limited Tray Cable (PLTC) rating for use in 300V applications
Sample Request

Technical Data

Type AWG Pairs Part Number Extra Description * Tech Data

PROFIBUS DP

600 V AWM, or

300 V PLTC

22 1 3079A Standard  Download
123079A Aluminum Armor  Download
133079A Steel Armor  Download
183079A Continuous Armor  Download
YR45047 ** Extreme Chemical Resistance (CPE Jacket)  Download
YR44731 ** Low Smoke, Zero Halogen  Download
3079E High Flex  Download

PROFIBUS PA

300 V PLTC-ER / ITC

18 1 3076F Standard  Download
123076F Aluminum Armor  Download
133076F Steel Armor  Download
*       Extreme chemical resistance (CPE Jacket) and low smoke, zero halogen (LSZH Jacket) options available for PROFIBUS PA upon request
**      Custom construction. Minimum order quantities and/or shipping rules may apply

Related Products

Cat5e PROFINET Cable

Cat5e PROFINET Cable

View Products
All Data Bus Cables

All Data Bus Cables

View Products
Fieldbus Cable

Fieldbus Cable

View Products

See the Whole Portfolio

See the Whole Portfolio

Download "Cabling Solutions for Industrial Applications" for in-depth product information. View the entire portfolio and technical product information.

View Now

Need Help?

Need technical support? Want to talk about a project with an expert? Just can't find what you're looking for? We are here to help!

Contact A Representative