<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

RS-485 Cable

Belden offers the industry's widest range of
RS-485 cable options. From power limited tray cable (PLTC) and plenum (CMP) rated cable to low smoke zero halogen cable, you get the ideal solution for your automation network. The industrial RS-485 cables are designed with low capacitance, ideal for long distance applications.


 

 

 

Introducing RS-485 Direct Burial Cable

Remote industrial settings that rely on long distance network communication often face higher installation costs and headaches due to cable capacitance and environmental concerns that could interfere with data transfer or compromise safety. Designed to address these challenges, this first-of-its-kind UL-rated RS-485 Direct Burial cable comes with water-blocking and crush-resistant construction, meaning it is installable directly underground without requiring a separate conduit. This feature saves teams set-up time and costs in the field, while ensuring unprecedented reliability over long distances in harsh industrial settings. The Direct Burial RS485 cables also features sun and oil resistance as well as CM and PLTC ratings for use in a wide range of applications.

Advantages of Direct Burial RS-485 Cable

  • Application flexibility
  • Quick and reliable communication
  • Reliable long-distance installation through the cable’s inherent low capacitance to prevent data distortion or errors

Benefits of direct burial RS-485 products:

  • Greater resistance to crush, impact, water, noise, sun and other environmental stresses
  • Save time and money by eliminating the need for underground conduit
  • Multiple options and the ability to control multiple devices
  • Low capacitance for use across long distances and remote applications
  • Short response time with flame and smoke protection

Additional features of direct burial RS-485 products:

  • Water-blocking protects against exposure to moisture
  • Crush protection and UL direct burial rating makes cable suitable for underground installation
  • Sun and noise resistance makes cable ideal for use in outdoor environments
  • 300V PLTC rating for use on power limited trays
  • CM rating for fire resistance
  • Application flexibility
  • Quick and reliable communication
  • Reliable long-distance installation through the cable’s inherent low capacitance to prevent data distortion or errors

Benefits of direct burial RS-485 products:

  • Greater resistance to crush, impact, water, noise, sun and other environmental stresses
  • Save time and money by eliminating the need for underground conduit
  • Multiple options and the ability to control multiple devices
  • Low capacitance for use across long distances and remote applications
  • Short response time with flame and smoke protection

Additional features of direct burial RS-485 products:

  • Water-blocking protects against exposure to moisture
  • Crush protection and UL direct burial rating makes cable suitable for underground installation
  • Sun and noise resistance makes cable ideal for use in outdoor environments
  • 300V PLTC rating for use on power limited trays
  • CM rating for fire resistance

RS-485 Cable Specifications

Industrial and Harsh Applications

Shielding Part Number PR AWG Jacket Rating Tech Data Sheet

SF/UTP

3074F

1 18AWG Indust PVC CMG/ITC PLTC/600V TC Link

SF/UTP

3105A

1 22AWG Indust PVC CM/PLTC Link

SF/UTP

3106A

1.5 22AWG Indust PVC CM/PLTC Link

SF/UTP

3107A

2 22AWG Indust PVC CM/PLTC Link
SF/UTP 3108A 3 22AWG Indust PVC CM/PLTC Link

SF/UTP

3109A

4 22AWG Indust PVC CM/PLTC Link

SF/UTP

NEW
3105DB

1 22AWG CPE CM/PLTC, UL Direct Burial Link

SF/UTP

NEW
3106DB

1.5 22AWG CPE CM/PLTC, UL Direct Burial Link

SF/UTP

NEW
3107DB

2 22AWG CPE CM/PLTC, UL Direct Burial Link

SF/UTP

NEW
3108DB

3 22AWG CPE CM/PLTC, UL Direct Burial Link

SF/UTP

NEW
3109DB

4 22AWG CPE CM/PLTC, UL Direct Burial Link
SF/UTP 123108A 3 22AWG Indust PVC AIA, CM/PLTC Link
SF/UTP 123109A 4 22AWG Indust PVC AIA, CM/PLTC Link
SF/UTP 133105A 1 22AWG Indust PVC SIA, CM/PLTC Link
SF/UTP 133106A 1.5 22AWG Indust PVC SIA, CM/PLTC Link
SF/UTP 133107A 2 22AWG Indust PVC SIA, CM/PLTC Link
SF/UTP 133108A 3 22AWG Indust PVC SIA, CM/PLTC Link
SF/UTP 133109A 4 22AWG Indust PVC SIA, CM/PLTC Link
SF/UTP 7200A 1 24AWG Indust PVC CM, High Flex 1M 10XOD Link
SF/UTP 7201A 2 24AWG Indust PVC CM, High Flex 1M 10XOD Link
SF/UTP 7202A 3 24AWG Indust PVC CM, High Flex 1M 10XOD Link
SF/UTP 7203A 4 24AWG Indust PVC CM, High Flex 1M 10XOD Link

Marine Transportation Applications

Shielding Part Number PR AWG Jacket Rating Tech Data Sheet
SF/UTP 3105T 1 22AWG TP LSNH CMG/PLTC Link
SF/UTP 3106T 1.5 22AWG TP LSNH CMG/PLTC Link
SF/UTP 3107T 2 22AWG TP LSNH CMG/PLTC Link
SF/UTP 3108T 3 22AWG TP LSNH CMG/PLTC Link
SF/UTP 3109T 4 22AWG TP LSNH CMG/PLTC Link
SF/UTP 3105Z 1 22AWG TP LSNH CMG/PLTC Link
SF/UTP 3106Z 1.5 22AWG TP LSNH CMG/PLTC N/A
SF/UTP 3107Z 2 22AWG TP LSNH CMG/PLTC Link
SF/UTP 3108Z 3 22AWG TP LSNH CMG/PLTC N/A
SF/UTP 3109Z 4 22AWG TP LSNH CMG/PLTC Link

Light Industrial Applications

Shielding Part Number PR AWG Jacket Rating Tech Data Sheet
SF/UTP 9841 1 24AWG PVC CMG Link
SF/UTP 9842 2 24AWG PVC CMG Link
SF/UTP 9843 3 24AWG PVC CMG Link
SF/UTP 9844 4 24AWG PVC CMG Link
SF/UTP 9841ZH 1 24AWG LSNH CMG Link
SF/UTP 9842ZH 2 24AWG LSNH CMG Link
SF/UTP 9843ZH 3 24AWG LSNH CMG N/A
SF/UTP 9844ZH 4 24AWG LSNH CMG N/A
SF/UTP 82841 1 24AWG PVC CMP Link
SF/UTP 82842 2 24AWG PVC CMP Link
SF/UTP 82843 3 24AWG PVC CMP N/A
SF/UTP 82844 4 24AWG PVC CMP N/A
SF/UTP 89841 1 24AWG FEP CMP Link
SF/UTP 89842 2 24AWG FEP CMP Link

New call-to-action

Product Benefits & Features

Benefits

  • Application flexibility
  • Performs over longer distances
  • Quick and reliable communication

Features

  • Multiple options and the ability to control multiple devices
  • Longer cable lengths
  • Short response time with flame and smoke protection
Sample Request

Technical Data

AWG Shielding Type Pairs Ratings Technical Data
22 Foil + Braid Industrial-grade Automation and Process Control 1-4 PLTC, CM, Oil Res II  Download
Marine Rated (ABS & DNV) Industrial-grade Automation 1-4 PLTC, LSZH  Download
POS Computer Cables for Communications 2 CM  Download
CMP  Download
Individually Shielded Pairs Audio, Control and Instrumentation 2 CM, CMG, LSZH  Download
2 High Temp & Plenum (CMP)  Download
3 LSZH  Download
3-37 CM  Download
24 Foil & Braid High Flex Industrial-grade Automation 1-4 CM, Oil Res II  Download
Low Capacitance Computer Cables for RS485 Applications 1-4 CM, DMX512  Download
1-2 High Temp & Plenum (CMP)  Download
28 Foil & Braid Low Capacitance Computer Cables for RS485 (and RS232/RS422) Applications 2-31 AWM, CL2  Download
*       CPE jacketed versions for increased chemical resistance available upon request

Related Products

CANOpen Cable

CANOpen Cable

View Products
Fieldbus Cable

Fieldbus Cable

View Products
All Data Bus Cables

All Data Bus Cables

View Products

See the Whole Portfolio

See the Whole Portfolio

Download "Cabling Solutions for Industrial Applications" for in-depth product information. View the entire portfolio and technical product information.

View Now

Need Help?

Need technical support? Want to talk about a project with an expert? Just can't find what you're looking for? We are here to help!

Contact A Representative