<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Cat5e Industrial Ethernet

Maximize your uptime and performance with DataTuff Category 5e Industrial Ethernet cables from Belden. You can select from a wide range of options, most designed with Belden's patented Bonded-Pair technology.

Plus, these copper cables are built for reliability in harsh environments. To meet your needs, you choose the shielding, temperature rating and conductor options which match your application.

Review this informational blog post to learn when to use Industrial Ethernet cable over Commercial Grade Ethernet.

Commercial vs Industrial Ethernet

  • Consistent and reliable performance for maximum uptime
  • Vast portfolio that lets you customize products and configurations to your operation
  • 100% shield coverage for improved protection over a wide frequency range
  • Bonded-Pair technology designed for signal integrity and long life of your cables
  • Broad cable portfolio ensures you get the cable best suited to your needs
  • Advanced shielding technology to counteract harsh environmental conditions
  • Consistent and reliable performance for maximum uptime
  • Vast portfolio that lets you customize products and configurations to your operation
  • 100% shield coverage for improved protection over a wide frequency range
  • Bonded-Pair technology designed for signal integrity and long life of your cables
  • Broad cable portfolio ensures you get the cable best suited to your needs
  • Advanced shielding technology to counteract harsh environmental conditions
New call-to-action

Technical Data

Click here to view Category 5e ProfiNET Cables

4-Pair Category 5e Cables

Shielding Conductor Rating Part Number Tech Data Sheet
Shielded Solid Outdoor (CMX) 7921A Bonded-Pair
600V AWM, Outdoor (CMX) 7957A Bonded-Pair
600V AWM, Mining (MSHA) 7958A Bonded-Pair
Mining (MSHA) 7929A Bonded-Pair
Underground (Burial), Upjacketed 7937A Bonded-Pair
Low Smoke Zero Halogen (LSZH) 7936A Bonded-Pair
Mining (MSHA) 7919A Non-Bonded
Extreme Temp. & Gas Resist 7901A Bonded-Pair
Power-Limited Tray Cable (PLTC) 7903A Bonded-Pair
Armored PLTC 127903A Bonded-Pair
Stranded Outdoor (CMX) 7939A Bonded-Pair
High Flex, Weld Spatter Resist 7938A Bonded-Pair
Unshielded Solid Extreme Temp. & Gas Resist 7928A Bonded-Pair
Power-Limited Tray Cable (PLTC) 7922A Bonded-Pair
Mining (MSHA) 7923A Bonded-Pair
7918A Non-Bonded
Mining (MSHA), Upjacketed 11700A Bonded-Pair
Oil Res I & II, Upjacketed 11700A2 Bonded-Pair
Armored 121700A Bonded-Pair
Underground (Burial) 7934A Bonded-Pair
Low Smoke, Zero Halogen (LSZH) 7935A Bonded-Pair
Stranded Outdoor (CMX) 7924A Bonded-Pair
7930A Non-Bonded
Flexible Application, UV and Oil Resist  7905A Bonded-Pair

 

2-Pair Category 5e Cables

Shielding Conductor Rating Part Number Tech Data Sheet
Shielded Solid Oil- and Sunlight-Resist 7933A Bonded-Pair
Unshielded Solid Oil- and Sunlight-Resist 7932A Bonded-Pair

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Benefits & Features

Benefits

  • Consistent and reliable performance for maximum uptime
  • Vast portfolio that lets you customize products and configurations to your operation
  • 100% shield coverage for improved protection over a wide frequency range

Features

  • Bonded-Pair technology designed for signal integrity and long life of your cables
  • Broad cable portfolio ensures you get the cable best suited to your needs
  • Advanced shielding technology to counteract harsh environmental conditions
Sample Request

Technical Data

Click here to view Category 5e ProfiNET Cables

4-Pair Category 5e Cables

Shielding Conductor Rating Part Number Tech Data Sheet
Shielded Solid Outdoor (CMX) 7921A  Bonded-Pair
600V AWM, Outdoor (CMX) 7957A  Bonded-Pair
600V AWM, Mining (MSHA) 7958A  Bonded-Pair
Mining (MSHA) 7929A  Bonded-Pair
Underground (Burial), Upjacketed 7937A  Bonded-Pair
Low Smoke Zero Halogen (LSZH) 7936A  Bonded-Pair
Stranded Outdoor (CMX) 7939A  Bonded-Pair
Mining (MSHA) 7919A  Non-Bonded
High Flex, Weld Spatter Resist 7938A  Bonded-Pair
Unshielded Solid Extreme Temp. & Gas Resist 7928A  Bonded-Pair
Power-Limited Tray Cable (PLTC) 7922A  Bonded-Pair
Mining (MSHA) 7923A  Bonded-Pair
7918A  Non-Bonded
Mining (MSHA), Upjacketed 11700A  Bonded-Pair
Oil Res I & II, Upjacketed 11700A2  Bonded-Pair
Armored 121700A  Bonded-Pair
Underground (Burial) 7934A  Bonded-Pair
Low Smoke, Zero Halogen (LSZH) 7935A  Bonded-Pair
Stranded Outdoor (CMX) 7924A  Bonded-Pair
7930A  Non-Bonded

2-Pair Category 5e Cables

Shielding Conductor Rating Part Number Tech Data Sheet
Shielded Solid Oil- and Sunlight-Resist 7933A  Bonded-Pair
Unshielded Solid Oil- and Sunlight-Resist 7932A  Bonded-Pair

Related Products

Cat5e PROFINET Cable

Cat5e PROFINET Cable

View Products
Cat6 Industrial Ethernet Cable

Cat6 Industrial Ethernet Cable

View Products
Industrial Connectivity Solutions

Industrial Connectivity Solutions

View Products

Taking the mystery out of 600V Ethernet applications

Further Reading

Download this white paper to learn why factory automation and control networks must conform to U.S. national safety standards.

Download Now

Need Help?

Need technical support? Want to talk about a project with an expert? Just can't find what you're looking for? We are here to help!

Contact A Representative