<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

Cat5e PROFINET Cable

Maximize uptime in the most demanding application environments with Category 5e PROFINET cables from Belden. These cables provide Ethernet connectivity using Open Standard technology to easily connect devices across all systems for efficient factory automation.

  • Smaller diameter for faster, easier installation
  • No separate routing required – runs in existing cable trays with other power-limited cables
  • Withstands harsh environments and conditions
  • Quad design
  • UL-PLTC rating
  • CMX Outdoor rating
  • Smaller diameter for faster, easier installation
  • No separate routing required – runs in existing cable trays with other power-limited cables
  • Withstands harsh environments and conditions
  • Quad design
  • UL-PLTC rating
  • CMX Outdoor rating
Sample Request
 

Technical Data

Click here to view ProfiBus Cables
Shielding Conductor Jacket Type Profinet Type Part Number Technical Data
Shielded Solid Bare Copper PVC A 7960A  Download
Stranded Tinned Copper PVC B 7961A  Download
TPE C 7962A  Download
Standards
  • UL-PLTC rating
  • CMX Outdoor rating

Product Benefits & Features

Benefits

  • Smaller diameter for faster, easier installation
  • No separate routing required – runs in existing cable trays with other power cables
  • Withstands harsh environments and conditions

Features

  • Quad design
  • UL-PLTC rating
  • CMX Outdoor rating
Sample Request

Technical Data

Shielding Conductor Jacket Type Profinet Type Part Number Technical Data
Shielded Solid Bare Copper PVC A 7960A  Download
Stranded Tinned Copper PVC B 7961A  Download
TPE C 7962A  Download

Related Resources

Related Products

Cat5e Industrial Ethernet Cable

Cat5e Industrial Ethernet Cable

View Products
Cat6 Industrial Ethernet Cable

Cat6 Industrial Ethernet Cable

View Products
Industrial Connectivity Solutions

Industrial Connectivity Solutions

View Products

See The Whole Portfolio

See The Whole Portfolio

To view the entire portfolio and technical product information, download the catalog "Cabling Solutions for Industrial Applications."

View Now

Need Help?

Need technical support? Want to talk about a project with an expert? Just can't find what you're looking for? We are here to help!

Speak To A Representative