<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

DataTuff™ Industrial REVConnect®

Complete connectivity solutions for CAT 5e, CAT 6 and CAT 6A UTP and STP 

check mark 

 thumbs up

 crossing arrows

Reliable

Easy

Versatile

Connectivity that works well the first time, limiting the amount of rework and retesting required to achieve needed performance.

Connectivity that features a simplified termination process and tools which can be completed quickly by technicians of any level of experience. Connectivity that adapts to today's needs for high performance and emerging applications.
Get Sales Support

DataTuff™ Industrial REVConnect®

Field-Termination RJ45 Connectors

Field termination of Ethernet cables can be a significant time sink, especially on bonded-pair technology where you traditionally needed to separate all twisted pairs before installation. Belden’s Industrial REVConnect RJ45 connectors deliver a faster, simpler and universal cable termination solution, complete with a unique insulation piercing mechanism. 

The universal core makes it easy for engineers to troubleshoot signal transmission issues. If the RJ45 connection is compromised, one can simply replace the outer jack without having to re-terminate the cable. This connector not only saves precious time in the field, but it also guarantees maximized network uptime and performance, even in the toughest industrial environments. 

The Industrial REVConnect RJ45 connector is built with UL94 V-0 materials and features to combat vibration, shock, extreme temperatures and more. The ruggedized solution is ideal for RJ45 industrial applications requiring field termination of Ethernet Cat5E, 6 and 6A cables with 22-24 AWG. The versatility and ease-of-use of the connectors are skill-independent—ensuring quick adoption among rising generations of system integrators.

Industrial Ethernet Cable Termination Tools
Connector
  • Ensure network reliability with a sophisticated insulation piercing mechanism that supports all conductor types
  • Save critical time in the field with faster troubleshooting and cable termination capabilities, especially on bonded-pair cables
  • Withstand harsh industrial elements including noise, vibration and extreme operating temperatures with UL94 V-0 materials and key protection ratings
  • Field termination without twisted pair separation
  • Flexible core compatible with various jackets; applied as either jack or plug
  • Enhanced insulation piercing mechanism for long-term reliability and vibration protection
  • Compatibility with 22-24 AWG standard and bonded-pair Ethernet Cat5E, 6 and 6A cables
  • E2, E3 ratings for UTP and STP for noise immunity
  • Reliable path to ground with 360-degree grounding mechanism
  • UL94 V-0 materials
  • IP20 rating
  • 200 cycles between Industrial REVConnect core and jack
  • Extended operating temperature range of -40°C to +70°C
  • Oil, chemical, and weld splatter resistant
  • Ensure network reliability with a sophisticated insulation piercing mechanism that supports all conductor types
  • Save critical time in the field with faster troubleshooting and cable termination capabilities, especially on bonded-pair cables
  • Withstand harsh industrial elements including noise, vibration and extreme operating temperatures with UL94 V-0 materials and key protection ratings
  • Field termination without twisted pair separation
  • Flexible core compatible with various jackets; applied as either jack or plug
  • Enhanced insulation piercing mechanism for long-term reliability and vibration protection
  • Compatibility with 22-24 AWG standard and bonded-pair Ethernet Cat5E, 6 and 6A cables
  • E2, E3 ratings for UTP and STP for noise immunity
  • Reliable path to ground with 360-degree grounding mechanism
  • UL94 V-0 materials
  • IP20 rating
  • 200 cycles between Industrial REVConnect core and jack
  • Extended operating temperature range of -40°C to +70°C
  • Oil, chemical, and weld splatter resistant

Industrial REVConnect® Video

Belden’s Industrial REVConnect RJ45 connectors deliver a faster, simpler and universal cable termination solution. Watch our live demonstration to learn more.

 

Configuring Your Part Number

RJ45 Connector Nomenclature

Product Name Performance Module Type
Industrial REVConnect RV Cat 6A A Industrial Jack IJ
Shielding Cat6 6 Industrial Plug IP
Unshielded U Cat 5e 5 Industrial Coupler IU
Shielded S Universal Item U Industrial Core IO
IP Rating Color Code Put Up
IP20 2 Orange OR Single Bag S1
No IP 0 Teal TE Bulk Pack of 24 B24
    Black BK Bulk Pack of 50 B50
    Blue BL    
    White EW    
    Metal ME    

 

Product Name

 

Module Type

 

Shielding

 

Put Up

RV

A

IP

2

U

 BK-

XXX

 

Performance

 

IP Rating

 

Color Code

 

Technical Data

Image Industrial REVconnect Color Description Part Number
RJ45 Connectors Plug, Cat5e, 6, 6a UTP RJ45 Black Industrial REVConnect IP20 RJ45 Unshielded CAT6A Plug with Universal Core(s) RVAIP2UBK-XXX
RJ45 Connectors Plug, Cat5e, 6, 6a STP RJ45 Metal Industrial REVConnect IP20 RJ45 Shielded CAT6A Plug with Universal Core(s) RVAIP2SME-XXX
RJ45 Connectors Jack, Cat5e STP RJ45 Industrial REVConnect IP20 RJ45 Shielded CAT5E Jack with Universal Core(s) RV5IJ2SME-XXX
RJ45 Connectors Jack, Cat6 STP RJ45 Industrial REVConnect IP20 RJ45 Shielded CAT6 Jack with Universal Core(s) RV6IJ2SME-XXX 
RJ45 Connectors Jack, Cat6a STP RJ45 Industrial REVConnect IP20 RJ45 Shielded CAT6A Jack with Universal Core(s) RVAIJ2SME-XXX 
RJ45 Connectors Jack, Cat5e UTP RJ45 5 colors Industrial REVConnect IP20 RJ45 Unshielded CAT5E Jack with Universal Core(s) RV5IJ2UXX-XXX 
RJ45 Connectors Jack, Cat6 UTP RJ45 Industrial REVConnect IP20 RJ45 Unshielded CAT6 Jack with Universal Core(s) RV6IJ2UXX-XXX
RJ45 Connectors Jack, Cat6a UTP RJ45 Industrial REVConnect IP20 RJ45 Unshielded CAT6A Jack with Universal Core(s) RVAIJ2UXX-XXX
RJ45 Connectors Core White Universal Industrial REVConnect Core that Can Plug into Jack or Plug RVUIO0UEW-XXX
RJ45 Connectors Coupler, Cat5e, 6, 6a UTP White/Black Industrial REVConnect CAT6A Coupler that Connects 2 Cores RVAIU2UXX-XXX
Cordset Cordset, Custom Custom Custom Cable, Color, Length Terminated with Industrial REVConnect Core VRXXXX-XXX-XXX
E400004-REVConnect-Tool-Belden-2020-10 Tool, Termination NA Include Cable Stripping Tool and Crimping Tool for Industrial REVConnect Core E400004
RJ45 Tool Tool, Outlet Release Tool to Release Core from Industrial REVConnect Jack or Plug E400005

Industrial Patch Panel, DIN Rail Mount

Image Belden Part Number Description RJ45 Ports Technical Data

IPDM-1

 

IPDM1 Industrial Patch Panel DIN Rail Single-Module CAT5e, CAT6, CAT 6A (Empty) 4 Download
IPDM2 Industrial Patch Panel DIN Rail Two-Module CAT5e, CAT6, CAT 6A (Empty) 8 Download
IPDM3 Industrial Patch Panel DIN Rail Three-Module CAT5e, CAT6, CAT 6A (Empty)  12 Download

Industrial Ethernet

 

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us