<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

DataTuff® Single Pair
Ethernet Cables

Coming Soon to Production

DataTuff® Single Pair Ethernet Cables

Need to do more with less? DataTuff Single Pair Ethernet (SPE) Cables help you do just that – minimizing the complexity of connecting and powering edge devices while providing higher reach and bandwidth over a single twisted pair.

With strong shielding and jacketing options, the Single Pair Ethernet cables provide reliable, uninterrupted connectivity from remote field devices to the cloud, even in the harshest environments. And with Power over Data Line (PoDL) capability to consolidate data and power delivery, you can benefit from increased uptime, process efficiency and operational profit.

Speak with an Expert
Create SPE images for webpage-3
  • Offers extended reach up to 1km, providing 10X the range compared to traditional 4-pair
    Ethernet cables.
  • Enables edge-to-cloud connectivity with 50W Power over Data Line (PoDL) capability, making it
    easier to connect and power more edge devices.
  • Compatible with universal EtherNet/IP protocol, eliminating the need for gateway devices.
  • Long distance reach (1km) with a bandwidth of 10 Mbps and frequency of 0.1-20 MHz
  • Medium distance reach (40m) with a bandwidth of 1 Gbps and frequency of 1-600 MHz
  • Supports Time-Sensitive Networking technology to provide deterministic services
  • Compatible with standard SPE connectors recommended by IEEE and TIA
  • Higher bandwidth compared to most fieldbus
  • Easy to terminate
  • Designed to withstand harsh industrial environments with strong shielding and jacketing options
  • Many variations, including continuous flex, small diameter and low smoke zero halogen versions to fit a wide variety of applications
  • Offers extended reach up to 1km, providing 10X the range compared to traditional 4-pair
    Ethernet cables.
  • Enables edge-to-cloud connectivity with 50W Power over Data Line (PoDL) capability, making it
    easier to connect and power more edge devices.
  • Compatible with universal EtherNet/IP protocol, eliminating the need for gateway devices.
  • Long distance reach (1km) with a bandwidth of 10 Mbps and frequency of 0.1-20 MHz
  • Medium distance reach (40m) with a bandwidth of 1 Gbps and frequency of 1-600 MHz
  • Supports Time-Sensitive Networking technology to provide deterministic services
  • Compatible with standard SPE connectors recommended by IEEE and TIA
  • Higher bandwidth compared to most fieldbus
  • Easy to terminate
  • Designed to withstand harsh industrial environments with strong shielding and jacketing options
  • Many variations, including continuous flex, small diameter and low smoke zero halogen versions to fit a wide variety of applications

Ethernet to the Edge - Single Pair Ethernet

As IT/OT convergence and other digitization of infrastructure is being driven forward by our current environment, Single-Pair Ethernet gives operators the ability to bring Ethernet to the edge. Check out this webinar by our very own Product Line Manger, Sylvia Feng, to learn more about these trends and what you can do to stay ahead of the transformation.

Belden's Answer to Single Pair Ethernet

See what Belden is planning to do to answer the trends of IT/OT convergence and the digitization of the industrial automation environment.

 

cabling standards for internet of things - iiot. Register for the free webinar

Single Pair Ethernet in the Industrial Field

Single Pair Ethernet technology in the industrial field—which uses one pair of wires instead of two pairs—has been proven out in the automotive industry, saving manufacturers millions by reducing cable cost and weight.

Read Belden’s latest white paper on this evolution of Ethernet to learn more about the newest standards, which have increased transfer distance 25-fold and added the capability to provide power over data.

Download White Paper
Single-Pair Ethernet in Chemical Plant

Single-Pair Ethernet Consortium (SPEC)

Single-pair EthernetAs a founding member, Belden has worked alongside the Telecommunications Industry Association (TIA) to promote adoption of the next-generation of OT and IoT connectivity. The Single-Pair Ethernet Consortium (SPEC) was formed to bring together organizations that support and manufacture single-pair Ethernet devices, equipment and connectivity.

The purpose behind the group is to:

  • Research the different use cases of single-pair networks
  • Promote adoption of single-pair Ethernet in building automation technology and networks
  • Build a network of support for single-pair Ethernet technologies
  • Provide successes, case studies, and reference architectures around single-pair Ethernet adoption

 

Single Pair Consortium Blog SPEC Website
Single-Pair Ethernet

6 Advantages of Single-Pair Ethernet

Over the past 20 years, Ethernet has increasingly infiltrated the factory floor. Now real-time data from connected sensors and actuators are being monitored, shared and analyzed.

Learn More
Single-Pair Ethernet in Building Automation

Single-Pair Ethernet in Building Automation

Network-connected devices like HVAC, occupancy and other building automation sensors are asking for power and low-speed data to be delivered to them. 

Learn More
Single Pair Ethernet

Single Pair Ethernet Drives Ahead

As its name suggests, Single Pair Ethernet (SPE) cabling uses only one pair of wires to transmit data, as opposed to the two pair that have long been standard in the majority of Ethernet cabling in use worldwide.

Learn More
Four New Applications Using Single-Pair Ethernet

Applications Using Single-Pair Ethernet

For years, Ethernet cabling has used four twisted pairs to carry data without worrying about noise in data lines. But recent developments in IEEE 802.3 and TIA TR-42 has unveiled four standards projects which may change that.

Learn More

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us