<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Flex Cable

Be confident in your mission-critical application installations of flexible and flexing cables. Across the entire range of MachFlex™ cables, you can decrease the total cost of ownership of your machine or device through reduced cable maintenance cost and improved uptime by specifying reliable cabling infrastructure.

In addition, you can solve the space-saving puzzle by utilizing flexible cables designed for tight spaces while maintaining the physical and mechanical requirements needed for rigorous motion.

  • Reduces total cost of ownership through reduced cable maintenance and improved system uptime
  • Superior performance for applications requiring motion, including suitability for use in NFPA79 applications
  • Eliminates common failure modes which cause other industry cables to fail, including cable fatigue, torque and cable memory
  • Flexible conductor, insulation and jacket materials
  • Flex cycle ratings from light to continuous, up to 14 million cycles
  • Ratings, mechanical resistances and chemical resitances to cover all applications for industrial machinery and devices
  • Reduces total cost of ownership through reduced cable maintenance and improved system uptime
  • Superior performance for applications requiring motion, including suitability for use in NFPA79 applications
  • Eliminates common failure modes which cause other industry cables to fail, including cable fatigue, torque and cable memory
  • Flexible conductor, insulation and jacket materials
  • Flex cycle ratings from light to continuous, up to 14 million cycles
  • Ratings, mechanical resistances and chemical resitances to cover all applications for industrial machinery and devices
New call-to-action

Technical Data

Type Voltage/Resistance Flex Cycles Shielding MachFlex™ Series Technical Data
Control (AWM) 600V 1 million Unshielded 73000W Download
Braid 73000WS Download
14 million Unshielded 77000W Download
Braid 77000WS Download
Control
(PLTC, PLTC-ER)
300V & 600V 1 million Unshielded 7400W Download
Braid 7400WS Download
10 million Unshielded 7100W Download
Braid 7100WS Download
Data 300V 6 million Foil + Spiral 76000WS Download
Foil + Braid 76000TS Download
Data
(RS232/422/486)
100 - 150 Ohm 1 million Foil + Braid 7200A Download
Data
(Vision Systems)
75 Ohm 1 million Braid 7500A Download
Standards
  • Coming Soon

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Smaller diameter for faster, easier installation
  • No separate routing required – runs in existing cable trays with other power cables
  • Withstands harsh environments and conditions

Features

  • Quad design
  • UL-PLTC rating
  • CMX Outdoor rating
Sample Request

Technical Data

Shielding Conductor Jacket Type Profinet Type Part Number Technical Data
Shielded Solid Bare Copper PVC A 7960A  Download
Stranded Tinned Copper PVC B 7961A  Download
TPE C 7962A  Download

Related Resources

Related Products

Cat5e Industrial Ethernet Cable

Cat5e Industrial Ethernet Cable

View Products
Cat6 Industrial Ethernet Cable

Cat6 Industrial Ethernet Cable

View Products
Industrial Connectivity Solutions

Industrial Connectivity Solutions

View Products

See The Whole Portfolio

See The Whole Portfolio

To view the entire portfolio and technical product information, download the catalog "Cabling Solutions for Industrial Applications."

View Now

Need Help?

Need technical support? Want to talk about a project with an expert? Just can't find what you're looking for? We are here to help!

Speak To A Representative