<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Hook-up & Lead Wire

Rubber and plastic insulated, single-conductor hook-up and lead wire products are designed for reliable and consistent performance. For your quality assurance needs, these components are built to comply with rigid industry and government specifications.

In lead wire manufacturing, Belden controls the entire operation, turning process copper rod into tinned copper wire strands, mixing plastic and formulating rubber for conductor insulations. Trust Belden to deliver industry quality and consistency for your wire needs.

  • Quality assurance through ISO-certified manufacturing facilities
  • Wide product portfolio which meets or exceeds UL and CSA standards
  • Unparalleled performance backed by an industry-leading 10 year warranty for no additional cost
  • Rubber formulation and plastic mixing facilities allow complete control of the product from start to finish
  • Variety of colors and constructions available off the shelf, plus technical support to assist with custom applications
  • Belden is a rare manufacturer with the ability to draw and anneal its own conductors, allowing us to ensure signal integrity and proper physical characteristics.
  • Quality assurance through ISO-certified manufacturing facilities
  • Wide product portfolio which meets or exceeds UL and CSA standards
  • Unparalleled performance backed by an industry-leading 10 year warranty for no additional cost
  • Rubber formulation and plastic mixing facilities allow complete control of the product from start to finish
  • Variety of colors and constructions available off the shelf, plus technical support to assist with custom applications
  • Belden is a rare manufacturer with the ability to draw and anneal its own conductors, allowing us to ensure signal integrity and proper physical characteristics.
New call-to-action

Technical Data

Voltage Temperature Rating Type of Hook-Up Wire Technical Data
300V 80°C PVC Download
90°C Neoprene Download
105°C Cholrosufonated Polyethlene (CSPE) Download
XL-DUR Download
200°C TFE Download
600V 80°C Direct Burial Download
90°C Neoprene Download
SIS Download
105°C CSPE Download
PPO Download
PVC Download
125°C EPDM Download
XL-DUR Download
150°C EPDM Download
Silicone Rubber, Braidless Download
Silicone Rubber, Glass Braid Download
Silicone Rubber, Mercury Switch Wire Download
XL-DUR Download
200°C Silicone Rubber, Braidless Download
Silicone Rubber, Glass Braid Download
1000V 80°C PVC Download
5000V 105°C CSPE Download
7500V 150°C EPDM Download
17000 - 40000V 80°C High Voltage Leads Download
5000V 80°C Test Prod Wire Download
90°C Test Prod Wire Download
10000V 90°C Test Prod Wire Download
200°C Magnet Wire Download
Shielding and Bonding Download
Bus Bar Wire Download
Antenna Wire Download
Wire Dispenser Kits Download

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us