<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

​​MarineTuff® Fiber Cable

All products listed are also available without bronze braid armor (see table notes)

MarineTuff fiber cable with bronze braid armor from Belden provides high-speed data communication with anti-corrosion armor material. MarineTuff fiber is ideal for offshore oil rig and shipboard applications where ABS approvals are required giving users the flexibility of bronze braid armor and protection against salt water damage. 

  • Protection against salt water corrosion and the durability to withstand harsh environments
  • Limited maintenance requirements
  • High bandwidth cables for long-term use
  • 10-year warranty for guaranteed reliability
    • MarineTuff utility-grade fiber cable
    • Pre-certified to ABS for immediate installation
    • Flame resistant, FT4
    • Armor meets IEEE1580 standard
    • Meets low smoke zero halogen (LSZH) requirements
    • Standard color code offered
  • Protection against salt water corrosion and the durability to withstand harsh environments
  • Limited maintenance requirements
  • High bandwidth cables for long-term use
  • 10-year warranty for guaranteed reliability
    • MarineTuff utility-grade fiber cable
    • Pre-certified to ABS for immediate installation
    • Flame resistant, FT4
    • Armor meets IEEE1580 standard
    • Meets low smoke zero halogen (LSZH) requirements
    • Standard color code offered

Technical Data

Multi-Loose Tube LSZH Bronze Braid Armored

No. of Fibers OM1 OM3 OM4 OS2 Tech Data
6 TM-1LF-006-HBAN TM-3LF-006-HBAN TM-4LF-006-HBAN TM-SLF-006-HBAN Download
12 TM-1LG-012-HBAN TM-3LG-012-HBAN TM-4LG-012-HBAN TM-SLG-012-HBAN

Note: For all Dielectric versions (no Armor) in 13th position, replace B with N
Example: TM-1LF-002-HBAN to TM-1LF-002-HNAN

Central Loose Tube LSZH Bronze Braid Armored

No. of Fibers OM1 OM3 OM4 OS2 Tech Data
2 TM-1C0-002-MBAN TM-3C0-002-MBAN TM-4C0-002-MBAN TM-SC0-002-MBAN Download
4 TM-1C0-004-MBAN TM-3C0-004-MBAN TM-4C0-004-MBAN TM-SC0-004-MBAN
6 TM-1C0-006-MBAN TM-3C0-006-MBAN TM-4C0-006-MBAN TM-SC0-006-MBAN
8 TM-1C0-008-MBAN TM-3C0-008-MBAN TM-4C0-008-MBAN TM-SC0-008-MBAN
12 TM-1C0-012-MBAN TM-3C0-012-MBAN TM-4C0-012-MBAN TM-SC0-012-MBAN
24 TM-1C0-024-MBAN TM-3C0-024-MBAN TM-4C0-024-MBAN TM-SC0-024-MBAN

Note: For all Dielectric versions (no Armor) in 13th position, replace B with N
Example: TM-1C0-002-MBAN to TM-1C0-002-MNAN

Breakout LSZH Bronze Braid Armored

No. of Fibers OM1 OM3 OM4 OS2 Tech Data
6 TM-1BB-006-LBAN TM-3BB-006-LBAN TM-4BB-006-LBAN TM-SBB-006-LBAN Download
12 TM-1BB-012-LBAN TM-3BB-012-LBAN TM-4BB-012-LBAN TM-SBB-012-LBAN

Note: For all Dielectric versions (no Armor) in 13th position, replace B with N
Example: TM-1BB-002-LBAN to TM-1BB-002-LNAN

Distribution LSZH Bronze Braid Armored

No. of Fibers OM1 OM3 OM4 OS2 Tech Data
6 TM-1D9-006-LBAN TM-3D9-006-LBAN TM-4D9-006-LBAN TM-SD9-006-LBAN Download
12 TM-1D9-012-LBAN TM-3D9-012-LBAN TM-4D9-012-LBAN TM-SD9-012-LBAN

Note: For all Dielectric versions (no Armor) in 13th position, replace B with N
Example: TM-1D9-002-LBAN to TM-1D9-002-LNAN

Product Applications & Features

Applications

  • Intra-building & inter-building backbones
  • Lashed aerial
  • Direct burial
  • Harsh environments

Features & Benefits

  • 250µm Fibers: Facilitate mass fusion splicing
  • Single & Multi-Unit Designs: Provide space savings & easier installations
  • All-Dielectric Designs: Eliminate the need for grounding
  • Offered in Interlocking & Steel Corrugated Armor: Removes the need for conduit & increases crush resistance

Technical Data

Single-Jacket, Multi-Loose Tube Cables

Type Armor Type Rating PDF Tech Data
Single-jacket, All Dielectric Non-armored OSP, CMR Download Download
Single-jacket, Single Armor Steel Corrugated OSP Download Download

Double-Jacket, Multi-Loose Tube Cables

Type Armor Type Rating PDF Tech Data
Double-jacket, All Dialectric Non-armored OSP Download Download
Double-jacket, Single Armor Steel Corrugated OSP, CMR Download Download
Double-jacket, Single Armor Aluminum Interlocked CMR Download Download

Central Loose Tube Cables

Type Armor Type Rating PDF Tech Data
Single-jacket, All Dielectric Non-armored OSP Download Download
Single-jacket, Single Armor Steel Corrugated OSP

Harsh Environment -- Multi-Loose Tube Cables

Type Armor Type Rating PDF Tech Data
Tray Rated -- TrayOptics Non-armored CMR Coming Soon Download
Tray Rated -- TrayOptics Steel Corrugated CMR Coming Soon Download
Low Temperature -- Arctic Cable Non-armored OFNG-LS Coming Soon Download
Shipboard LSZH -- Marine Tuff Non-armored CMR Coming Soon Coming Soon

Related Resources

Related Products

Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

Advances in Multi-Fiber Connectivity

Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Solve Your Data Center or LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe