<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Power & Control Tray Cable

Rated for UL and CSA, Belden power and control cables provide the backbone for industrial environments, delivering signal and power transmission along cable trays and enclosures from controllers to devices. Field-tested and proven, Belden power and control cables are specially designed to withstand temperature variations and other harsh conditions.

Speak with an Expert How to Buy

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

TC Tray Cable

Belden’s full portfolio of tray cable options keep your operations going no matter the environment. These TC  Tray cables are installed in cable trays, ducts and conduit and can be used in direct burial applications. They are extensively used in manufacturing facilities, especially in the process industries such as petrochemical, steel, pulp and paper, cement and mining. These flexible, space efficient cables can be substantially more economical than traditional wiring methods.

  • Diverse portfolio to meet any need  
  • Wide temperature range
  • Backed by the industry's leading warranty - 10 years

Learn More

TC Tray Cable

Industrial Cabling Solutions

Unsure which power and control tray cable will best suit your industrial application's needs? Check out our Cabling Solutions Catalog to learn more about the ruggedized options Belden offers.

Find Out More

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us