Reliability – even in the harshest of environments – is the hallmark of Belden control cables.
No matter what gauge size, conductor count, insulation, jacket, armor or rating, Belden can meet your needs.
Insulation / Jacket * | Max. Temp. Rating | Flame Tests | Ratings ** | Technical Data | |
---|---|---|---|---|---|
Wet | Dry | ||||
PVC-Nylon/PVC (THHN or THWN) 14 AWG & larger (TFN or TFFN) 16 & 18 AWG |
75°C | 90°C |
UL 1685 (1581) FT4/IEEE 1202/383 ICEA T-29-520 |
TC-ER ICEA S-73-532 ICEA S-61-402 |
Download |
XLPE/PVC (XHHW-2) 14 AWG & larger (RFH-2) 16 & 18 AWG |
90°C | 90°C |
UL 1685 (1581) FT4/IEEE 1202/383 VW-1 rated singles ICEA-T-29-520 |
TC-ER ICEA S-73-532 ICEA S-66-524 (14 AWG & larger) ICEA S-82-552 (16 & 18 AWG) |
Download |
XLPE/CPE (XHHW-2) 14 AWG & larger (RFH-2) 16 & 18 AWG |
90°C | 90°C |
UL 1685 (1581) FT4/IEEE 1202/383 VW-1 rated singles ICEA-T-29-520 |
TC-ER ICEA S-73-532 ICEA S-66-524 (14 AWG & larger) ICEA S-82-552 (16 & 18 AWG) |
Download |
XLPE/TP-LSZH Haloarrest™ (XHHW-2) 14 AWG & larger (RFH-2) 16 & 18 AWG |
90°C | 90°C |
UL 1685 (1581) |
TC-ER TC-LS |
Download |
XLPE/TS-LSZH HaloarrestXLink™ -1 and -2 (XHHW-2) 14 AWG & larger (RFH-2) 16 & 18 AWG |
90°C | 90°C |
UL 1685 (1581) ICEA T-29-520 FT4/IEEE 1202/383 |
TC-ER ICEA S-73-532 T-33-655 |
Download |
Armored options available.
* TP-LSZH = Thermoplastic Low Smoke Zero Halogen
TS-LSZH = Thermoset Low Smoke Zero Halogen
CPE = Chlorinated Polyethylene
PVC = Polyvinyl Chloride
XLPE = Cross-linked Polyethylene
** Applicable to TC-rated cables only.
Download "Cabling Solutions for Industrial Applications" for in-depth product information. View the entire portfolio and technical product information.
DownloadInsulation / Jacket * | Max. Temp. Rating | Flame Tests | Ratings ** | Technical Data | |
---|---|---|---|---|---|
Wet | Dry | ||||
PVC-Nylon/PVC (THHN or THWN) 14 AWG & larger (TFN or TFFN) 16 & 18 AWG |
75°C | 90°C |
UL 1685 (1581) FT4/IEEE 1202/383 ICEA T-29-520 |
TC-ER ICEA S-73-532 ICEA S-61-402 |
Download |
XLPE/PVC (XHHW-2) 14 AWG & larger (RFH-2) 16 & 18 AWG |
90°C | 90°C |
UL 1685 (1581) FT4/IEEE 1202/383 VW-1 rated singles ICEA-T-29-520 |
TC-ER ICEA S-73-532 ICEA S-66-524 (14 AWG & larger) ICEA S-82-552 (16 & 18 AWG) |
Download |
XLPE/CPE (XHHW-2) 14 AWG & larger (RFH-2) 16 & 18 AWG |
90°C | 90°C |
UL 1685 (1581) FT4/IEEE 1202/383 VW-1 rated singles ICEA-T-29-520 |
TC-ER ICEA S-73-532 ICEA S-66-524 (14 AWG & larger) ICEA S-82-552 (16 & 18 AWG) |
Download |
XLPE/TP-LSZH Haloarrest™ (XHHW-2) 14 AWG & larger (RFH-2) 16 & 18 AWG |
90°C | 90°C |
UL 1685 (1581) |
TC-ER TC-LS |
Download |
XLPE/TS-LSZH HaloarrestXLink™ -1 and -2 (XHHW-2) 14 AWG & larger (RFH-2) 16 & 18 AWG |
90°C | 90°C |
UL 1685 (1581) ICEA T-29-520 FT4/IEEE 1202/383 |
TC-ER ICEA S-73-532 T-33-655 |
Download |
Armored options available.
Download "Cabling Solutions for Industrial Applications" for in-depth product information. View the entire portfolio and technical product information.
View NowNeed technical support? Want to talk about a project with an expert? Just can't find what you're looking for? We are here to help!
Contact A Representative