<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

SpaceMaker Space-Saving Cables

Connect machines and devices in space-constrained harsh industrial settings with these multi-use cables that are tailor-made for machine builders and device manufacturers' needs.

Machine builders no longer have to design around bulky cables, and OEMs can increase productivity by easily adding more machinery to their already crowded factory floors.

Let the compact design of Belden SpaceMaker cables provide a space-saving solution when space is at a premium.

  • Up to 52% reduced cable area compared to industry-standard electronic cables
  • Up to 74% tighter bend radius compared to industry-standard electronic cables
  • NFPA 79 suitable
  • Run more cables in existing space or eliminate excess space from designs
  • Simplify installation by routing cables around tight corners or in hard to reach spaces more easily
  • Reduce maintenance cost while protecting against downtime
  • Maintain peace of mind even when installation is exposed to liquids, extreme temperatures, abrasion, chemical exposure and heavy vibration 
  • Up to 52% reduced cable area compared to industry-standard electronic cables
  • Up to 74% tighter bend radius compared to industry-standard electronic cables
  • NFPA 79 suitable
  • Run more cables in existing space or eliminate excess space from designs
  • Simplify installation by routing cables around tight corners or in hard to reach spaces more easily
  • Reduce maintenance cost while protecting against downtime
  • Maintain peace of mind even when installation is exposed to liquids, extreme temperatures, abrasion, chemical exposure and heavy vibration 
New Call-to-action

Saving Space with SpaceMaker

As one of the many industrial cable suppliers for machine builders, it’s our job to keep a sharp eye on market trends changing within industrial automation and to listen closely to the needs of end users. One of the most popular trends we consistently discuss is the effort to increase factory efficiency by reducing the overall footprint of facilities, also known as miniaturization. These efficiencies are achieved by primarily focusing on one thing – the overall size of the machines being used.

Learn more about how SpaceMaker meets the trend towards miniaturization in our blog.

Read More

SpaceMaker Cable Series

SpaceMaker Technical Data

Type Approvals Flex Cycle Rating AWG Conductors Part Number

 

300 V
Multi-Conductor
Unshielded

 

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 14 AWG  2  8473MN
3 9162MN
5 9163MN
7 9164MN
9 9419MN
12 9426MN
15 9428MN

 

300 V
Multi-Conductor
Unshielded

 

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 16 AWG  2  8471MN
3 8843MN
5 8845MN
7 8846MN
9 8847MN
12 8848MN
15 8849MN

 

300 V
Multi-Conductor
Unshielded

 

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 18 AWG 2 9740MN
3 8463MN
5 8465MN
7 8467MN
9 8469MN
12 8466MN
15 8468MN

 

300 V
Multi-Conductor
Unshielded

 

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 20 AWG 2  8205MN
3 9443MN
5 9445MN
7 9439MN
9 9455MN
12 9457MN
15 9458MN

 

300 V
Multi-Conductor
Unshielded

 

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 22 AWG 2 8442MN
3 8443MN
5 8445MN
7 9430MN
9 9423MN
12 8457MN
15 8458MN

 

300 V
Multi-Conductor
Unshielded

 

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 24 AWG 2 8633MN
3 8634MN
5 8635MN
7 8636MN
9 8637MN
12 8638MN
15 8639MN

300 V
Multi-Conductor
Overall Foil Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 14 AWG 1 Pair 8720MN
3 9446MN
5 9459MN
7 9473MN
9 9573MN
12 9627MN
15 9724MN

300 V
Multi-Conductor
Overall Foil Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 16 AWG 1 pair 8719MN
3 8618MN
5 8625MN
7 8626MN
9 8630MN
12 8631MN
15 8632MN

300 V
Multi-Conductor
Overall Foil Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 18 AWG 1 pair 8760MN
3 8770MN
5 8870MN
7 8871MN
9 8872MN
12 8873MN
15 8874MN

300 V
Multi-Conductor
Overall Foil Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 20 AWG 1 pair 8762MN
3 8772MN
5 8876MN
7 8877MN
9 8878MN
12 8880MN
15 8881MN

300 V
Multi-Conductor
Overall Foil Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 22 AWG 1 pair 8761MN
3 8771MN
5 8882MN
7 8883MN
9 8884MN
12 8885MN
15 8886MN

300 V
Multi-Conductor
Overall Foil Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 24 AWG 1 pair 8641MN
3 8644MN
5 8645MN
7 8646MN
9 8647MN
12 8648MN
15 8693MN

300 V
Multi-Paired Cables Individually Shielded Only

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 14 AWG 2 pair 9725MN
pair 9726MN
pair 9756MN
pair 9757MN
6 pair 9758MN

300 V
Multi-Paired Cables Individually Shielded Only

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 16 AWG 2 pair 9759MN
3 pair 9760MN
4 pair 9761MN
5 pair 9762MN
6 pair 9763MN

300 V
Multi-Paired Cables Individually Shielded Only

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 24 AWG 2 pair 8694MN
3 pair 9695MN
4 pair 9699MN
5 pair 9697MN
6 pair 9698MN

300 V
Multi-Paired Cables
Individually Shielded and Overall Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 18 AWG 2 pair 8875MN
3 pair 9773MN
4 pair 9779MN
5 pair 9780MN
6 pair 9774MN

300 V
Multi-Paired Cables
Individually Shielded and Overall Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 20 AWG 2 pair 9402MN
3 pair 9873MN
4 pair 9882MN
5 pair 9884MN
6 pair 9874MN

300 V
Multi-Paired Cables
Individually Shielded and Overall Shield

UL AWM Style 2937 (300 V 80C)

UL AWM Style 10118 (300 V 80C)

Insulated Conductors

CSA FT2

1 Million Flexes 22 AWG 2 pair 8723MN
3 pair 8777MN
4 pair 8779MN
5 pair 8781MN
6 pair 8778MN
Type Approvals AWG Part Number

600 V
Hook-Up Wire

UL AWM Style 11028

VW-1 UL 1581

RoHS Compliant

REACH Compliant

CE Compliant

CA Prop 65 Compliant

10 AWG 39110
12 AWG 39112
14 AWG 39114
16 AWG 39116
18 AWG 39118
20 AWG 39120
22 AWG 39122
24 AWG 39124
26 AWG 39126
28 AWG 39128

Product Section Headline

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us