Variable-frequency AC motor drive output cables are subject to harsh operating settings characterized by high voltage spikes, high noise
As the original developer of
When you need to keep your motors running, trust your uptime to Belden.
Type | Shielding | Grounding | Conductor | Rating | Design | Part Number |
---|---|---|---|---|---|---|
Premium 300% ground four conductor |
Foil + Braid | Full Size Insulated | Stranded Tinned Copper | 1000V Flexible Motor Supply | Classic Premium | 29500, 29501, 29502, 29503, 29504, 29505, 29506, 29507 |
Classic Premium with Signal Pair | 29510, 29511, 29512, 29513 | |||||
High Flex Premium | 29500F, 29501F, 29502F, 29503F, 29504F | |||||
Marine Premium | 29500X, 29501X, 29502X, 29503X, 29504X, 29505X, 29506X, 29507X | |||||
LSZH Premium | 29500T, 29501T, 29502T, 29503T, 29504T, 29505T, 29506T, 29507T | |||||
2000V Premium | 29536, 29537, 29538, 29539, 29540, 29541, 29542 | |||||
Premium 100% ground three conductor |
Dual Copper Tape | Bare 3x Segmented | Stranded Tinned Copper | 1000V Flexible Motor Supply | Classic Premium | 29528, 29529, 29530, 29531, 29532 |
High Flex Premium | 29505F, 29506F, 29507F, 29528F, 29529F, 29530F, 29531F, 29532F | |||||
Marine Premium | 29528X, 29529X, 29530X, 29531X, 29532X | |||||
LSZH Premium | 29528T, 29529T, 29530T, 29531T, 29532T | |||||
2000V Premium | 29543, 29544, 29545, 29546, 29547 | |||||
Basic three conductor | Dual Copper Tape | Bare 3x Segmented | Stranded Bare Copper | 600V UL TC-ER | Basic UL | 29520C, 29521C, 29522C, 29523C, 29524C, 29525C, 29526C, 29527C, 29528C, 29529C, 29530C, 29531C, 29532C |
Basic MCM | 29533, 29534, 29535 | |||||
Basic CSA | 29550C, 29551C, 29552C, 29553C, 29554C, 29555C, 29556C, 29557C, 29558C, 29559C, 29560C, 29561C |
Choose the VFD cable proven to meet the toughest industrial standards.
DownloadDemanding applications require it, drive manufacturers recommend it, yet some installations still do not use it. Read this white paper to learn more.
DownloadRead this application note to learn three reasons why cable matters for your motor and drive system.
View NowType | Shielding | Grounding | Insulation | Conductor | Rating | Design | Technical Data |
---|---|---|---|---|---|---|---|
Premium 300% ground four conductor |
Foil + Braid | Full Size Insulated | XLPE (RHHW-2 Thickness) | Stranded Tinned Copper | 1000V Flexible Motor Supply | Classic Premium | Download |
Classic Premium with Signal Pair | Download | ||||||
High Flex Premium | Download | ||||||
Marine Premium | Download | ||||||
LSZH Premium | Download | ||||||
2000V Premium | Download | ||||||
Premium 100% ground three conductor |
Dual Copper Tape | Bare 3x Segmented | XLPE (RHHW-2 Thickness) | Stranded Tinned Copper | 1000V Flexible Motor Supply | Classic Premium | Download |
High Flex Premium | Download | ||||||
Marine Premium | Download | ||||||
LSZH Premium | Download | ||||||
2000V Premium | Download | ||||||
Basic three conductor | Dual Copper Tape | Bare 3x Segmented | XLPE (RHHW-2 Thickness) | Stranded Bare Copper | 600V UL TC-ER | Basic UL | Download |
Basic MCM | Download | ||||||
Basic CSA | Download |
Armored options available.
Demanding applications require it, drive manufacturers
Read this application note to learn three reasons why cable matters for your motor and drive system.
View Now