I/O Systems

Fieldbus Systems

Lumberg Automation offers a comprehensive range of fieldbus components for common industrial fieldbus systems including compact IP 67 I/O modules (LioN-Series).

In order to ensure high availability of machines and plants, the I/O modules installed in harsh industrial environments must be able to meet the highest electro-mechanical demands. Due to the material of the housing and the casting techniques, the LioN modules provide absolute protection.

Speak with an Expert How to Buy

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us