LioN-Power DCU1
LioN-P DCU1 from Lumberg Automation combines the benefits of a field-level (IP67) I/O module and a programmable logic controller (PLC) into one device for easy, customized performance of automation functions.
Bus Protocol | Width | I/O | PWR Connection | Data Sheets |
---|---|---|---|---|
Multiprotocol (PROFINET, EtherNet/IP and EtherCAT) |
60 mm | 8DI 8DO | 2 x M12, L-coded | Online Catalog |
Multiprotocol (PROFINET, EtherNet/IP and EtherCAT) |
60 mm | 16DIO | 2 x M12, L-coded | Online Catalog |
Designing a dynamic, interoperable compact field level networking and control infrastructure for the factory of the future
Download White PaperDiscover the entire Lumberg Automation and Hirschmann Power Connectors portfolio.
Download PDF CatalogSimple, Compact Design
Installs straight out of the box in areas where space is a premium
Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles
Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust
Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.
Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.