<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Ethernet I/O Modules

LioN-Power Multiprotocol Digital I/O Modules

The family of LioN-Power multiprotocol modules from Lumberg Automation offer highly customizable features to deliver fieldbus-independent automation for the leading industrial Ethernet protocols.

  • Replace modules faster by using the universal channels as digital input or digital output, without any configuration. This flexibility lowers configuration time.
  • Streamline your field devices through the industry’s first multiprotocol I/O device for PROFINET, EtherNet/IP and EtherCAT protocols.
  • Connect more field devices in a daisy-chain with the industry’s only I/O module powerful enough to support 2 x 16 amps.
  • IO function available in 16DIO (universal), 16DI, 16DO and 8DI 8DO
  • Power supply connections – M12 L-coded or 7/8"
  • Flexible, independent bitmapping via Flex-Bit Technology
  • PROFINET V2.3 (CC-C), Netload Class III, FSU, MRP
  • EtherNet/IP according to CIP Edition V3.11, EIP adaption of CIP V1.12, DLR, Quick Connect
  • EtherCAT I/O according to ETG.1000 V1.2, auto-increment and fixed addressing, CoE, EoE, FoE
  • IP-rated for IP65, IP67 and up to IP69K
  • Replace modules faster by using the universal channels as digital input or digital output, without any configuration. This flexibility lowers configuration time.
  • Streamline your field devices through the industry’s first multiprotocol I/O device for PROFINET, EtherNet/IP and EtherCAT protocols.
  • Connect more field devices in a daisy-chain with the industry’s only I/O module powerful enough to support 2 x 16 amps.
  • IO function available in 16DIO (universal), 16DI, 16DO and 8DI 8DO
  • Power supply connections – M12 L-coded or 7/8"
  • Flexible, independent bitmapping via Flex-Bit Technology
  • PROFINET V2.3 (CC-C), Netload Class III, FSU, MRP
  • EtherNet/IP according to CIP Edition V3.11, EIP adaption of CIP V1.12, DLR, Quick Connect
  • EtherCAT I/O according to ETG.1000 V1.2, auto-increment and fixed addressing, CoE, EoE, FoE
  • IP-rated for IP65, IP67 and up to IP69K

Technical Data

LioN-Power Multiprotocol (PROFINET, EtherNet/IP, EtherCAT)
with M12 Power Supply Connection

Bus Protocol Width I/O PWR Connection Data Sheets
Multiprotocol 60 mm 16DI 2 x M12, L-coded Online Catalog
Multiprotocol 60 mm 16DO 2 x M12, L-coded Online Catalog
Multiprotocol 60 mm 8DI 8DO 2 x M12, L-coded Online Catalog
Multiprotocol 60 mm 16DIO 2 x M12, L-coded Online Catalog

LioN-Power EtherNet/IP with M12 Power Supply Connection

Bus Protocol Width I/O PWR Connection Data Sheets
EtherNet/IP 60 mm 16DI 2 x M12, L-coded Online Catalog
EtherNet/IP 60 mm 16DO 2 x M12, L-coded Online Catalog
EtherNet/IP 60 mm 8DI 8DO 2 x M12, L-coded Online Catalog
EtherNet/IP 60 mm 16DIO 2 x M12, L-coded Online Catalog

LioN-Power PROFINET with M12 Power Supply Connection

Bus Protocol Width I/O PWR Connection Data Sheets
PROFINET 60 mm 16DI 2 x M12, L-coded Online Catalog
PROFINET 60 mm 16DO 2 x M12, L-coded Online Catalog
PROFINET 60 mm 8DI 8DO 2 x M12, L-coded Online Catalog
PROFINET 60 mm 16DIO 2 x M12, L-coded Online Catalog

LioN-Power Multiprotocol (PROFINET, EtherNet/IP, EtherCAT)
with 7/8" Power Supply Connection

Bus Protocol Width I/O PWR Connection Data Sheets
Multiprotocol 60 mm 16DI 2 x 7/8", 5-pole Online Catalog
Multiprotocol 60 mm 16DO 2 x 7/8", 5-pole Online Catalog
Multiprotocol 60 mm 8DI 8DO 2 x 7/8", 5-pole Online Catalog
Multiprotocol 60 mm 16DIO 2 x 7/8", 5-pole Online Catalog

LioN-Power EtherNet/IP with 7/8" Power Supply Connection

Bus Protocol Width I/O PWR Connection Data Sheets
EtherNet/IP 60 mm 16DI 2 x 7/8", 5-pole Online Catalog
EtherNet/IP 60 mm 16DO 2 x 7/8", 5-pole Online Catalog
EtherNet/IP 60 mm 8DI 8DO 2 x 7/8", 5-pole Online Catalog
EtherNet/IP 60 mm 16DIO 2 x 7/8", 5-pole Online Catalog

LioN-Power PROFINET with 7/8" Power Supply Connection

Bus Protocol Width I/O PWR Connection Data Sheets
PROFINET 60 mm 16DI 2 x 7/8", 5-pole Online Catalog
PROFINET 60 mm 16DO 2 x 7/8", 5-pole Online Catalog
PROFINET 60 mm 8DI 8DO 2 x 7/8", 5-pole Online Catalog
PROFINET 60 mm 16DIO 2 x 7/8", 5-pole Online Catalog

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Simple, Compact Design
Installs straight out of the box in areas where space is a premium

Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust

OCTOPUS 8TX-EEC Switch Resources

Catalogs

  • Hirschmann Short Catalog

 

Data Sheets

  • OCTOPUS 8TX-EEC Switch Data Sheet

 

Line Card

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch