<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

IO-Link Masters and I/O Hubs

LioN-Power IO-Link System

IO-Link is the first standardized I/O technology for communicating with sensors and actuators. Lumberg Automation LioN-Power IO-Link Masters and Hubs enable this standardization with several industry-first features

 Lumberg Automation is introducing two additional product lines to its comprehensive LioN-Power IO-Link System portfolio. The EEC-capable IO-Link masters and hubs are specifically designed for extreme temperature operation as low as -40°C. The new PX0 line encompasses preconfigured IO-Link Hubs to significantly reduce implementation and maintenance efforts

  • Process up to 132 I/O signals per system by connecting IO-Link I/O Hubs with an IO-Link Master. This helps to improve your process efficiency by transmitting data to higher level PLCs in an economical way.
  • Simplify implemention thanks to fixed configured PX0 modules with low complexity which don’t not cause any individual parameterization efforts.
  • Extended portfolio for low temperature operation down to -40°C thanks to the new EEC line (Extended Environmental Conditions).
  • Implement preventive maintenance by transmitting diagnostic data of intelligent IO-Link sensors and actuators before a failure happens.
  • Transmit up to 2 x 16 A per module with the industry’s first IO-Link System with M12 L-coding power connection.
  • Cut installation times significantly with the industry's first IO-Link System with hybrid M12 Y-coding that combines data and power with up to 2 x 6 A per module.
  • LioN-Power IO-Link portfolio with IO-Link Masters and I/O Hubs in many variations
  • 8-port IO-Link Masters in 30mm and 60mm housing with M8 and M12 I/O connection
  • Port variations: 4xClass A and 4xClass B, with galvanic isolated power supply
  • IO-Link Device Tool of TMG enables easy configuration of devices and provides full IODD support
  • PROFINET V2.3 (CC-C), Netload Class II, FSU, MRP, Shared Device
  • EtherNet/IP according to CIP edition V3.11, EIP adaption of CIP V1.12, DLR, Quick Connect
  • Withstand harsh conditions – IP65, IP67, IP69K-rated tolerances for mechanical stress
  • IO-Link Hubs available in 16DI, 10DI 6DO (soon) and 16DIO (soon) with M12 Power connection
  • Process up to 132 I/O signals per system by connecting IO-Link I/O Hubs with an IO-Link Master. This helps to improve your process efficiency by transmitting data to higher level PLCs in an economical way.
  • Simplify implemention thanks to fixed configured PX0 modules with low complexity which don’t not cause any individual parameterization efforts.
  • Extended portfolio for low temperature operation down to -40°C thanks to the new EEC line (Extended Environmental Conditions).
  • Implement preventive maintenance by transmitting diagnostic data of intelligent IO-Link sensors and actuators before a failure happens.
  • Transmit up to 2 x 16 A per module with the industry’s first IO-Link System with M12 L-coding power connection.
  • Cut installation times significantly with the industry's first IO-Link System with hybrid M12 Y-coding that combines data and power with up to 2 x 6 A per module.
  • LioN-Power IO-Link portfolio with IO-Link Masters and I/O Hubs in many variations
  • 8-port IO-Link Masters in 30mm and 60mm housing with M8 and M12 I/O connection
  • Port variations: 4xClass A and 4xClass B, with galvanic isolated power supply
  • IO-Link Device Tool of TMG enables easy configuration of devices and provides full IODD support
  • PROFINET V2.3 (CC-C), Netload Class II, FSU, MRP, Shared Device
  • EtherNet/IP according to CIP edition V3.11, EIP adaption of CIP V1.12, DLR, Quick Connect
  • Withstand harsh conditions – IP65, IP67, IP69K-rated tolerances for mechanical stress
  • IO-Link Hubs available in 16DI, 10DI 6DO (soon) and 16DIO (soon) with M12 Power connection
 

Technical Data

IO-Link Master (EEC), M12 Power, Operating Temperature -40 °C to +70 °C

Bus Protocol Width I/O PWR Connection Data Sheets
Profinet 60 mm 4DI 4 DO 8IOL 2 x M12, L-coded Online Catalog
Multiprotocol 60 mm 4DI 4 DO 8IOL 2 x M12, L-coded Online Catalog

LioN-Power IO-Link Master, Multiprotocol (PROFINET and EtherNet/IP) with M12 Hybrid (Data and Power) Connection

Bus Protocol Width I/O PWR Connection Data Sheets
Multiprotocol 30 mm 4DI 8IOL (M12) 2 x M12, Y-coded Online Catalog
Multiprotocol 30 mm 4DI 8IOL (M8) 2 x M12, Y-coded Online Catalog

 

LioN-Power IO-Link Master, Multiprotocol (PROFINET and EtherNet/IP)
with M12 Power Supply Connection

Bus Protocol Width I/O PWR Connection Data Sheets
Multiprotocol 30 mm 4DI 8IOL (M12) 2 x M12, L-coded Online Catalog
Multiprotocol 30 mm 4DI 8IOL (M8) 2 x M12, L-coded Online Catalog
Multiprotocol 60 mm 4DI 4DO 8IOL (M12) 2 x M12, L-coded Online Catalog
Multiprotocol 60 mm 4DI 4DO 8IOL (M12)* 2 x M12, L-coded Online Catalog

* Extra dcoupling of Pin 2L+/Uaux with series diode against power feedback from L+ for maximum security

LioN-Power IO-Link Master, PROFINET with M12 Hybrid (Data and Power) Connection

Bus Protocol Width I/O PWR Connection Data Sheets
PROFINET 30 mm 4DI 8IOL (M12) 2 x M12, Y-coded Online Catalog
PROFINET 30 mm 4DI 8IOL (M8) 2 x M12, Y-coded Online Catalog

 

LioN-Power IO-Link Master, PROFINET with M12 Power Supply Connection

Bus Protocol Width I/O PWR Connection Data Sheets
PROFINET 30 mm 4DI 8IOL (M12) 2 x M12, L-coded Online Catalog
PROFINET 30 mm 4DI 8IOL (M8) 2 x M12, L-coded Online Catalog
PROFINET 60 mm 4DI 4DO 8IOL (M12) 2 x M12, L-coded Online Catalog
PROFINET 60 mm 4DI 4DO 8IOL (M12)* 2 x M12, L-coded Online Catalog

* Extra dcoupling of Pin 2L+/Uaux with series diode against power feedback from L+ for maximum security

LioN-Power IO-Link I/O Hub

Bus Protocol Width I/O PWR Connection Data Sheets
IO-Link 60 mm 16DI (M12) via bus connection Online Catalog
IO-Link 60 mm 10DI 6DO (M12) via bus connection Online Catalog
IO-Link 60 mm 16DIO (M12) 1 x M12, L-coded Online Catalog

IO-Link Hubs (PX0), Basic Parameter Set

Bus Protocol Width I/O PWR Connection Data Sheets
IO-Link 60 mm 16DI via bus connection Online Catalog
IO-Link 60 mm 10DI 6DO via bus connection Online Catalog
IO-Link 60 mm 16DIO 1 x M12, L-coded Online Catalog

IO-Link Hubs (EEC), Operating Temperature -40 °C to +70 °C

Bus Protocol Width I/O PWR Connection Data Sheets
IO-Link 60 mm 16DI via bus connection Online Catalog
IO-Link 60 mm 10DI 6DO via bus connection Online Catalog
IO-Link 60 mm 16DIO 1 x M12, L-coded Online Catalog

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Simple, Compact Design
Installs straight out of the box in areas where space is a premium

Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust

OCTOPUS 8TX-EEC Switch Resources

Catalogs

  • Hirschmann Short Catalog

 

Data Sheets

  • OCTOPUS 8TX-EEC Switch Data Sheet

 

Line Card

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch