<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

PROOF OF CONCEPT TESTING

When only the best is good enough – World’s strongest M12 connector

The Lumberg Automation M12 Power Series opens the world of conventional M12 technology to high-power transmission.

Carrying 16 A at 630 V it is your answer to the increasing demand for powerful connectivity in the smallest possible housings.

  • Ready for any challenge – full power in hot, wet, particularly dusty or even moving applicationsy
  • Performance you can rely on – thanks to high-class material and various international approvals
  • Comprehensive portfolio – four different codings to fulfill the need of almost every application
  • Four different codings: S (3+PE), L (4+FE), K(4+PE) and T (4-pole)
  • 16 A up to 600 V for S- and K-Coding, 16 A up to 60 V for L- and T-Coding
  • High IP-protection class rating up to IP69K
  • Ready for any challenge – full power in hot, wet, particularly dusty or even moving applicationsy
  • Performance you can rely on – thanks to high-class material and various international approvals
  • Comprehensive portfolio – four different codings to fulfill the need of almost every application
  • Four different codings: S (3+PE), L (4+FE), K(4+PE) and T (4-pole)
  • 16 A up to 600 V for S- and K-Coding, 16 A up to 60 V for L- and T-Coding
  • High IP-protection class rating up to IP69K

Technical Data

M12 Power Connectors

Type Coding Gender Design Poles Data Sheets
Field Attachables S, L, K, or T Male or Female Straight or Angled 4- and 5-poles Online Catalog
Receptacles Straight Online Catalog
Single-Ended Cordsets Straight or Angled Online Catalog
Double-Ended Cordsets Online Catalog

Product Features

Simple, Compact Design
Installs straight out of the box in areas where space is a premium

Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust

OCTOPUS 8TX-EEC Switch Resources

Catalogs

  • Hirschmann Short Catalog

 

Data Sheets

  • OCTOPUS 8TX-EEC Switch Data Sheet

 

Line Card

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch