<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

7/8“ Series

Sealed like a submarine – Completely watertight up to 100 meters

The Lumberg Automation circular connectors of the 7/8" Series feature very high mechanical and electrical durability.

A special PUR-overmolding prevents dust and moisture from entering the connector and ensures impermeability up to 10 bar.

  • Feel the difference – high-class material ensuring a long lifetime and exceptional operational reliability
  • Great variety – a wide range of versions offers flexible connection solutions
  • Worldwide valued – internationally standardized interface for global usage
  • 2 to 5-pole versions with and without PE
  • Up to 12 A at 600 V
  • High IP68 protection class rating
  • Feel the difference – high-class material ensuring a long lifetime and exceptional operational reliability
  • Great variety – a wide range of versions offers flexible connection solutions
  • Worldwide valued – internationally standardized interface for global usage
  • 2 to 5-pole versions with and without PE
  • Up to 12 A at 600 V
  • High IP68 protection class rating

Technical Data

7/8" Circular Connectors

Type Gender Design Poles Data Sheets
Field Attachables Male or Female Straight 3-, 4- and 5-poles Online Catalog
Receptacles  2-, 3-, 4- and 5-poles Online Catalog
Single-Ended Cordsets Straight or Angled Online Catalog
Double-Ended Cordsets Online Catalog

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Simple, Compact Design
Installs straight out of the box in areas where space is a premium

Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust

OCTOPUS 8TX-EEC Switch Resources

Catalogs

  • Hirschmann Short Catalog

 

Data Sheets

  • OCTOPUS 8TX-EEC Switch Data Sheet

 

Line Card

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch