<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

CA Series

Reliable power transmission – Where you need it, when you need it

Combining the advantages of a lightweight plastic housing with the mechanical robustness of an industrial connector, the CA Series from Lumberg Automation represents a reliable solution for the most demanding applications.

  • Ruggedized for performance – well-proven power supply for wet, dusty and harsh surroundings
  • Intuitive to handle – thanks to user-friendly termination and assembly in a jiffy
  • Versatile to use – technologically convincing connectivity solution for a wide range of applications
  • 3+PE and 6+ PE pin assignments
  • Up to 16 A at 400 V
  • High IP67 protection class rating
  • Ruggedized for performance – well-proven power supply for wet, dusty and harsh surroundings
  • Intuitive to handle – thanks to user-friendly termination and assembly in a jiffy
  • Versatile to use – technologically convincing connectivity solution for a wide range of applications
  • 3+PE and 6+ PE pin assignments
  • Up to 16 A at 400 V
  • High IP67 protection class rating

Technical Data

CA Series - Circular Power Connectors

Type Gender Design Poles Data Sheets
Field Attachables Male or Female Straight or Angled 4- and 7-poles Online Catalog
Receptacles Straight Online Catalog

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Simple, Compact Design
Installs straight out of the box in areas where space is a premium

Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust

OCTOPUS 8TX-EEC Switch Resources

Catalogs

  • Hirschmann Short Catalog

 

Data Sheets

  • OCTOPUS 8TX-EEC Switch Data Sheet

 

Line Card

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch