<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

G/GO Series

The space-saver: Great in performance – Small in size

Where other connectors may find conditions too tight, the Hirschmann G/GO Series is right at home – and that’s why the rectangular connector with its compact dimensions plays a major role in the world of miniaturization.

  • Extremely tough – especially designed for applications with persistent mechanical stress, e.g. in underground mining surroundings
  • Flexible to use – viable for a wide range of industries due to various pin assignments
  • Flexible to fit – square (G) and rectangular designs (GO) to match your individual application
  • 2 to 7-pole versions with and without PE
  • Up to 10 A at 230 V
  • IP65 protection class rating
  • Extremely tough – especially designed for applications with persistent mechanical stress, e.g. in underground mining surroundings
  • Flexible to use – viable for a wide range of industries due to various pin assignments
  • Flexible to fit – square (G) and rectangular designs (GO) to match your individual application
  • 2 to 7-pole versions with and without PE
  • Up to 10 A at 230 V
  • IP65 protection class rating

Technical Data

G Series - Square Connectors

Type Gender Design Poles Data Sheets
Field Attachables Female Angled, Solder Type 2-, 3-, and 4-poles G/GO Series
Receptacles Male or Female Surface Mounted Connector, 
Solder Type
4-poles G/GO Series
Single-Ended Cordsets Angled 2-, 3-, and 4-poles G/GO Series

GO Series - Rectangular Connectors

Type Gender Design Poles Data Sheets
Field Attachables Female Angled,
Solder or Screw Type
6- and 7-poles G/GO
Series
Receptacles Male Surface Mounted
Connector, 
Solder Type
G/GO
Series

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Simple, Compact Design
Installs straight out of the box in areas where space is a premium

Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust

OCTOPUS 8TX-EEC Switch Resources

Catalogs

  • Hirschmann Short Catalog

 

Data Sheets

  • OCTOPUS 8TX-EEC Switch Data Sheet

 

Line Card

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch