<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

ST Series

Rely on the original – Market leading for decades

Conforming to IEC 60335, the latest standards for household appliances, the Hirschmann ST Series sets the standard in building automation applications.

This makes it an ideal first choice for sun shades and roller blind systems.

  • Prepared for any weather – especially designed to withstand the challenges of outdoor usages, e.g. rain, ozone and UV radiation
  • Easy to connect – low installation efforts lead to more ease of use and an efficient work flow
  • Easy to rely on – ideally suited for ruggedized, moving applications where vibrations and dust are commonplace
  • 2 to 5-pole versions plus PE
  • Up to 16 A at 400 V
  • IP54 protection class rating
  • Prepared for any weather – especially designed to withstand the challenges of outdoor usages, e.g. rain, ozone and UV radiation
  • Easy to connect – low installation efforts lead to more ease of use and an efficient work flow
  • Easy to rely on – ideally suited for ruggedized, moving applications where vibrations and dust are commonplace
  • 2 to 5-pole versions plus PE
  • Up to 16 A at 400 V
  • IP54 protection class rating

Technical Data

ST Series - Rectangular Connectors

Type Gender Design Poles Data Sheets
Field Attachables Male or Female Straight 3-, 4-, 5- and 6-poles Online Catalog
Receptacles Online Catalog
Single-Ended Cordsets Online Catalog

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Simple, Compact Design
Installs straight out of the box in areas where space is a premium

Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust

OCTOPUS 8TX-EEC Switch Resources

Catalogs

  • Hirschmann Short Catalog

 

Data Sheets

  • OCTOPUS 8TX-EEC Switch Data Sheet

 

Line Card

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch