Stainless Steel Connectors

Lumberg Automation stainless steel connectors and distribution boxes are built to perform in tough industrial manufacturing environments, such as the food processing industry. Grade 316L (V4A) stainless steel material is immune from sensitization (grain boundary carbide precipitation) and has excellent corrosion resistant properties, particularly higher resistance to pitting and crevice corrosion in chloride environments and is used on all the junction box housings, receptacle shells, and coupling nuts.

Speak with an Expert How to Buy

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us