<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Auto-configuration Adapter - ACA

Hirschmann's Auto-configuration Adapters (ACA) enable managed switches, firewalls and wireless access points to be easily commissioned and quickly replaced.

The ACA storage mediums support a temperature range from -40° C up to +70° C. The functionality is guaranteed under the same environmental conditions (shock, vibration, EMC) like as they are defined for the supported managed switches, firewalls and wireless access points.

  • Simple plug-and-play – after connecting the ACA, the new switch loads and saves the complete configuration and software
  • Perfect choice – no network knowledge required - only connect the ACA and power up the new switch - instantly ready for use
  • Increased flexibility – a wide range of Auto-configuration Adapters that perfectly support Hirschmann’s industrial Ethernet and wireless solutions for reliable performance

The following operations are supported:

  • Transferring the current configuration data from a Ethernet device to the ACA storage medium
  • Transferring the configuration data from the ACA storage medium to a Ethernet device
  • Updating the software of a Ethernet device Dual input, quad output
  • Simple plug-and-play – after connecting the ACA, the new switch loads and saves the complete configuration and software
  • Perfect choice – no network knowledge required - only connect the ACA and power up the new switch - instantly ready for use
  • Increased flexibility – a wide range of Auto-configuration Adapters that perfectly support Hirschmann’s industrial Ethernet and wireless solutions for reliable performance

The following operations are supported:

  • Transferring the current configuration data from a Ethernet device to the ACA storage medium
  • Transferring the configuration data from the ACA storage medium to a Ethernet device
  • Updating the software of a Ethernet device Dual input, quad output

Common Configurations

Type Order Number Description More Information
 ACA11-RJ11 EEC  943 751-002 Auto-configuration adapter, with RJ11 RS232 interface and extended temperature ranges  e-Catalog
 ACA11-M12 EEC  943 972-001 Auto-configuration adapter, with M12 interface and extended temperature range  e-Catalog 
 ACA21-USB EEC  943 271-003  Auto-configuration adapter 64 MB, with USB 1.1 connection and extended temperature range e-Catalog 
 ACA21-M12 EEC 943 913-003   Auto-configuration adapter 64 MB, with M12 (USB 1.1) interface and extended temperature range e-Catalog 
 ACA22-USB EEC  942 124-001  Auto-configuration adapter 512 MB, with USB 2.0 connection and extended temperature range e-Catalog 
 ACA22A-USB Mini  942 152-001  Cordless Auto-configuration adapter 512 MB with USB 2.0 connection e-Catalog 
 ACA22-M12 EEC  942 125-001  Auto-configuration adapter 512 MB, with M12 (USB 2.0) interface and extended temperature range e-Catalog 
 ACA31 942 074-001  Auto-configuration adapter, SD card with 512 MB, extended temperature range e-Catalog 
 Adapter Cable, M12-5pin to USB  942 199-001

Adapter cable to transfer files between an auto-configuration adapter (ACA21-M12 EEC or ACA22-M12 EEC) and a computer. 

Side A: M12 "A"-coded 5-pin socket
Side B: USB A-Type connector 

e-Catalog 

Supported Auto-configuration Adapters

  ACA11-RJ11 EEC ACA11-M12 EEC ACA21-M12 EEC ACA21-USB EEC ACA22A-USB Mini ACA22-M12 EEC ACA22-USB EEC ACA31
 SPIDER III PL          X  
 OCTOPUS 8TX      X     X    
 RSB  X              
RS20/30/40  X*     X    
 RSR       X X   X  
 MS20/30  X*     X X   X  
 MSP30                X
 MSP40          X    X  X
 RED        X  X    X  
 RSP/RSPL/RSPS                X
 RSPE        X  X    X  X
 MACH100        X  X    X  
 MACH1000        X  X    X  
 MACH4000        X  X    X  
 GRS1020/1030        X  X    X  
 GRS1040          X    X  X
 OCTOPUS      X      X    
 OCTOPUS II      X        X  
 EAGLE One        X        
 EAGLE20/30              X  X
 OpenBAT-R        X      X  
 OpenBAT-F      X      X    
 BAT450-F    X            

*limited write support

Product Features

Power Flexibility - Products available with wide ranging AC or DC input and 24 volt or -48 volt output.

Hardened - Units are available with operating temperatures ranging from -40°C to 70°C.

Waterproof Units Available - Two IP67 rated units with -48VDC output are available.

Resources

Datasheets

 

Specifications

RPS 15

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-015
  • Available


RPS 30

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-003
  • Available


RPS 80 EEC

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-080
  • Available


RPS 120 EEC

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-120
  • Available


RPS 120 EEC (CC)

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-121
  • Available


RPS 60/48V EEC

  • Description: 48 V DC rail power supply unit
  • Order No. 943 952-001
  • Available


RPS 90/48V LV

  • Description: 48 V DC rail power supply unit
  • Order No. 943 980-001
  • Available


RPS 90/48V HV

  • Description: 48 V DC rail power supply unit
  • Order No. 943 979-001
  • Available

RPS 260/PoE EEC

  • Description: 48 - 56 V DC rail power supply unit
  • Order No. 942 200-001
  • Available


PC 150/36V/48V-IP67

  • Description: DC/DC converter with 48 V power output
  • Order No. 943 968-001
  • Available


PC 150/72V/48V-IP67

  • Description: DC/DC converter with 48 V power output
  • Order No. 943 968-101
  • Available

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch