<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Fiber Optic Transceivers

Hirschmann offers a flexible line of fiber optic and copper SFP transceivers for your Ethernet products.Transceivers are available for Fast Ethernet, Gigabit Ethernet, 10 Gigabit Ethernet, and Bi-Directional Gigabit Ethernet.

The Hirschmann line has a variety of different transmitter and receiver options available, allowing users to choose the correct transceiver for each link in order to provide the required optical reach over fiber when fiber is chosen—or the correct data rate and connection when twisted pair copper is used. The body size of SFP is about half of traditional GBIC, saving valuable operation space.

  • Line Flexibility - Fiber, copper SFP transceivers are available. Bi-Directional models may also be selected.
  • Fiber Flexibility - Both single and multi-mode SFP transceivers are available.
  • Data Rate Flexibility - Fast Ethernet, Gigabit and 10 Gigabit units may be selected.
  • Line Flexibility - Fiber, copper SFP transceivers are available. Bi-Directional models may also be selected.
  • Fiber Flexibility - Both single and multi-mode SFP transceivers are available.
  • Data Rate Flexibility - Fast Ethernet, Gigabit and 10 Gigabit units may be selected.

Datasheets

Small Form-Factor Pluggable (SFP) Fiber Optic Transceivers
Fast Ethernet SFP Trasceivers
Speed Form Type Mode Max Data Rate Distance Temp. Range Download Datasheet
Fast-ETHERNET SFP LH/LC 100BASE-FX 47 to 104km 0° C to +85° C M-FAST SFP-LH/LC
Fast-ETHERNET SFP LH/LC EEC 100BASE-FX 47 to 104km -40° C to +85° C M-FAST SFP-LH/LC EEC
Fast-ETHERNET SFP SM/LC 100BASE-FX 0 to 25 km 0° C to +60° C M-FAST SFP-SM/LC
Fast-ETHERNET SFP SM/LC EEC 100BASE-FX 0 to 25 km -40° C to +85° C M-FAST SFP-SM/LC EEC
Fast-ETHERNET SFP SM+/LC 100BASE-FX 25 to 65 km 0° C to +60° C M-FAST SFP-SM+/LC
Fast-ETHERNET SFP SM+/LC EEC 100BASE-FX 25 to 65 km -40° C to +85° C M-FAST SFP-SM+/LC EEC
Fast-ETHERNET SFP MM/LC 100BASE-FX 0 to 5km 0° C to +60° C M-FAST SFP-MM/LC
Fast-ETHERNET SFP MM/LC EEC 100BASE-FX 0 to 5km -40° C to +85° C M-FAST SFP-MM/LC EEC
Fast-ETHERNET SFP TX/RJ45 * 100BASE-T 0 to 100 m 0° C to +60° C M-FAST SFP-TX/RJ45
Fast-ETHERNET SFP TX/RJ45 EEC * 100BASE-T 0 to 100 m -40 ºC to +70 ºC M-FAST SFP-TX/RJ45 EEC
Fast-ETHERNET SFP MM/LC * 100BASE-FX 0 to 5 km 0° C to +60° C SFP-FAST-MM/LC
Fast-ETHERNET SFP MM/LC EEC * 100BASE-FX 0 to 5 km -40° C to +85° C SFP-FAST-MM/LC EEC
Fast-ETHERNET SFP SM/LC * 100BASE-FX 0 to 25 km 0° C to +60° C SFP-FAST-SM/LC
Fast-ETHERNET SFP SM/LC EEC* 100BASE-FX 0 to 25 km -40° C to +85° C SFP-FAST-SM/LC EEC

Note: LH=Long Haul | SM = Single-mode | MM = Multi-mode | LC = Connector Type |
EEC = Extended Environmental Conditions
* restricted approvals set

Gigabit Ethernet SFP Trasceivers
Speed Form Type Mode Max Data Rate Distance Temp. Range Download Datasheet
Gigabit-ETHERNET SFP TX/RJ45 1000BASE-T 0 to 100 m 0° C to +60° C M-SFP-TX/RJ45
Gigabit-ETHERNET SFP TX/RJ45 EEC 1000BASE-T 0 to 100 m -40° C to +70° C M-SFP-TX/RJ45 EEC
Gigabit-ETHERNET SFP LH/LC 1000BSE-LX 16 to 80 km 0° C to +60° C M-SFP-LH/LC
Gigabit-ETHERNET SFP LH/LC EEC 1000BSE-LX 16 to 80 km -40° C to +85° C M-SFP-LH/LC-EEC
Gigabit-ETHERNET SFP LH+/LC 1000BSE-LX 44 to 120 km 0° C to +60° C M-SFP-LH+/LC
Gigabit-ETHERNET SFP LX/LC 1000BSE-LX 0 to 20 km 0° C to +60° C M-SFP-LX/LC
Gigabit-ETHERNET SFP LX/LC EEC 1000BASE-LX 0 to 20 km -40° C to +85° C M-SFP-LX/LC EEC
Gigabit-ETHERNET SFP LX+/LC 1000BSE-LX 5 to 42 km 0° C to +60° C M-SFP-LX+/LC
Gigabit-ETHERNET SFP LX+/LC EEC 1000BSE-LX 5 to 42 km -40° C to +85° C M-SFP-LX+/LC EEC
Gigabit-ETHERNET SFP MX/LC EEC 1000BASE-LX 0 to 1.5 km -40° C to +70° C M-SFP-MX/LC EEC
Gigabit-ETHERNET SFP SX/LC 1000BSE-SX 0 to 550 m 0° C to +60° C M-SFP-SX/LC
Gigabit-ETHERNET SFP SX/LC EEC 1000BSE-SX 0 to 550 m -40° C to +85° C M-SFP-SX/LC EEC
Gigabit-ETHERNET SFP LX/LC * 1000BASE-LX 0 to 20 km 0° C to +60° C SFP-GIG-LX/LC
Gigabit-ETHERNET SFP LX/LC EEC * 1000BASE-LX 0 to 20 km -40° C to +85° C SFP-GIG-LX/LC EEC

Note: TX = Copper | LH = Long Haul | LX = Single-mode | MX = Single-mode over MM fiber |
SX = Multi-mode | EEC = Extended Environmental Conditions
* restricted approvals set

2.5 Gigabit Ethernet SFP Trasceivers
Speed Form Type Mode Max Data Rate Distance Temp. Range Download Datasheet
2.5 Gigabit-ETHERNET SFP MM/LC EEC 2.5GBASE 0 to 550 m -40 °C to +85 °C M-SFP-2.5-MM/LC EEC
2.5 Gigabit-ETHERNET SFP SM/LC EEC 2.5GBASE 0 to 20 km -40 °C to +85 °C M-SFP-2.5-SM/LC EEC
2.5 Gigabit-ETHERNET SFP SM-/LC EEC 2.5GBASE 0 to 5 km -40 °C to +85 °C M-SFP-2.5-SM-/LC EEC
2.5 Gigabit-ETHERNET SFP SM+/LC EEC 2.5GBASE 21 to 45 km -40° C to +85° C M-SFP-2.5-SM+/LC EEC

Note: TX = Copper| SM = Single-mode | MM = Multi-mode | LC = Connector Type

10 Gigabit Ethernet XFP Trasceivers
Speed Form Type Mode Max Data Rate Distance Temp. Range Download Datasheet
10 Gigabit-ETHERNET XFP ZR/LC 10GBASE 40 to 80 km 0° C to +50° C M-XFP-ZR/LC
10 Gigabit-ETHERNET XFP ER/LC 10GBASE 10 to 40 km 0° C to +60° C M-XFP-ER/LC
10 Gigabit-ETHERNET XFP ER/LC EEC 10GBASE 10 to 40 km -40 °C to +85 °C M-XFP-ER/LC EEC
10 Gigabit-ETHERNET XFP LR/LC 10GBASE 2 m to 10 km 0° C to +60° C M-XFP-LR/LC
10 Gigabit-ETHERNET XFP LR/LC EEC 10GBASE 2 m to 10 km -40 °C to +85 °C M-XFP-LR/LC EEC
10 Gigabit-ETHERNET XFP SR/LC 10GBASE 33 m or 300 m 0° C to +60° C M-XFP-SR/LC
10 Gigabit-ETHERNET XFP SR/LC EEC 10GBASE 33 m or 300 m -40 °C to +85 °C M-XFP-SR/LC EEC

Note: ZR = Single-mode Long Haul | ER = Single-mode+ | LR = Single-mode | SR = Multi-mode |
LC = Connector Type

Bi-Directional Gigabit Ethernet XFP Trasceivers
Speed Form Type Mode Max Data Rate Distance Temp. Range Download Datasheet
BIDI Gigabit-ETHERNET SFP LH/LC EEC 1000BASE-LX 23 km to 80 km -40° C to +85° C M-SFP-BIDI-Bundle LH/LC EEC
BIDI Gigabit-ETHERNET SFP LX/LC EEC 1000BASE-LX 0 m to 20 km -40° C to +85° C M-SFP-BIDI-Bundle LX/LC EEC
BIDI Gigabit-ETHERNET SFP Type A LH/LC EEC 1000BASE-LX 23 km to 80 km -40 °C to +85 °C M-SFP-BIDI-Type A LH/LC EEC
BIDI Gigabit-ETHERNET SFP Type A LX/LC EEC 1000BASE-LX 0 m to 20 km -40° C to +85° C M-SFP-BIDI Type A LX/LC EEC
BIDI Gigabit-ETHERNET SFP Type B LH/LC EEC 1000BASE-LX 23 km to 80 km -40 °C to +85 °C M-SFP-BIDI Type B LH/LC EEC
BIDI Gigabit-ETHERNET SFP Type B LX/LC EEC 1000BASE-LX 0 m to 20 km -40° C to +85° C M-SFP-BIDI Type B LX/LC EEC

Note: LH = Long Haul | LX = Single-mode | LC = Connector Type |
EEC = Extended Environmental Conditions 

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Line Flexibility - Fiber, copper SFP transceivers are available. Bi-Directional models may also be selected.

Fiber Flexibility - Both single and multi-mode SFP transceivers are available.

Data Rate Flexibility - Fast Ethernet, Gigabit and 10 Gigabit units may be selected.

Resources

Datasheets

Fast Ethernet Transceivers


Gigabit Ethernet Transceivers


10 Gigabit Ethernet Transceivers


Bi-Directional Gigabit Ethernet Transceivers


Specifications

FMN alpha DSL WTM HS A

  • ADSL modem from FMN communications GmbH
  • Order No. 942 043-001
  • Port type and quantity DSL access: ITU G.992.1 Annex A Ethernet interface:
  • 10/100BaseT
  • Operating temperature -25 ºC ... 55 ºC
  • Available


FMN alpha DSL WTM HS B

  • ADSL modem from FMN communications GmbH
  • Order No. 942 044-001
  • Port type and quantity DSL access: ITU G.992.1 Annex B Ethernet interface:
  • 10/100BaseT
  • Operating temperature -25 ºC ... 55 ºC
  • Available


Huber+Suhner Sencity Omni Antenna (UMTS)

  • Omnidirectional antenna for GSM/UMTS
  • Order No. 942 042-101
  • Operating temperature -40 ºC ... 85 ºC
  • Available


Joymax Stub Antenna (UMTS)

  • GSM/UMTS/LTE right angle stub antenna
  • Order No. 942 042-103
  • Available

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch