<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum DIN-Rail Options

Many Magnum products such as the 6KL, 6KQ, ES42, and CS14 are designed for use in a “factory floor” industrial environment or other harsh or outdoor environment where DIN-Rail is often used. These units are available with an optional DIN-Rail bracket to mount securely—often in a metal enclosure, and maintained vertically for proper convection cooling. These Magnum switches require one DIN-Rail bracket for secure mounting.

Each DIN-Rail bracket features four screws for connecting to the back of the Magnum unit and a spring-loaded latch for easy connection to and from the din-rail. Some products such as the Magnum 6K16V feature two unique din-rail brackets (Model # DIN-VM16-KIT).

  • Efficient DIN-Rail Mounting for Edge Switches & Converters DIN-RAIL-LATCH for use with Magnum Converter Switches and Edge Switches.
  • Mounting Available for 6KQ, and 6KQE Model # DIN-Rail-6KQ shown above with Magnum 6KQ and 6KQE Switches.
  • Mounting for Larger 6K16V Available Optional Model # DIN-VM16-KIT for variable height DIN-Rail mounting of Magnum 6K16V Managed Switches.
  • DIN-Rail Bracket Flexibility  DIN-RAIL-LATCH may also be used to DIN-Rail mount Magnum 6KL Managed Switches.
DIN Rail Bracket
  • Metal, mounted to the bottom of Magnum unit.
Screws
  • Screws Four threaded holes are provided on the bottom of the Magnum unit for DIN Rail mounting purposes.
  • The required four screws are included with the DIN-Rail bracket, and are no. 4-40 x 9/32 PHIL. PAN Head.Rail clip Spring-loaded with a pull-up latch at the top for easy "snap-on" attachment and removal.
Rail Clip
  • Spring-loaded with a pull-up latch at the top for easy "snap-on" attachment and removal.
  • To install the Magnum product with the DIN-Rail bracket installed, hold the unit in the side vertical position with the bottom out, and with the top moved in toward the DINRail. Position the DIN bracket over the top of the DIN-Rail. Then, snap the bracket into holding position by moving the bottom of the unit inwards to a vertical position. The DIN-Rail bracket is heavy duty, and will hold the Magnum unit securely in position, even with cabling attached to the unit.
  • Efficient DIN-Rail Mounting for Edge Switches & Converters DIN-RAIL-LATCH for use with Magnum Converter Switches and Edge Switches.
  • Mounting Available for 6KQ, and 6KQE Model # DIN-Rail-6KQ shown above with Magnum 6KQ and 6KQE Switches.
  • Mounting for Larger 6K16V Available Optional Model # DIN-VM16-KIT for variable height DIN-Rail mounting of Magnum 6K16V Managed Switches.
  • DIN-Rail Bracket Flexibility  DIN-RAIL-LATCH may also be used to DIN-Rail mount Magnum 6KL Managed Switches.
DIN Rail Bracket
  • Metal, mounted to the bottom of Magnum unit.
Screws
  • Screws Four threaded holes are provided on the bottom of the Magnum unit for DIN Rail mounting purposes.
  • The required four screws are included with the DIN-Rail bracket, and are no. 4-40 x 9/32 PHIL. PAN Head.Rail clip Spring-loaded with a pull-up latch at the top for easy "snap-on" attachment and removal.
Rail Clip
  • Spring-loaded with a pull-up latch at the top for easy "snap-on" attachment and removal.
  • To install the Magnum product with the DIN-Rail bracket installed, hold the unit in the side vertical position with the bottom out, and with the top moved in toward the DINRail. Position the DIN bracket over the top of the DIN-Rail. Then, snap the bracket into holding position by moving the bottom of the unit inwards to a vertical position. The DIN-Rail bracket is heavy duty, and will hold the Magnum unit securely in position, even with cabling attached to the unit.

Product Features

Flexible - Combines the flexibility of single-unit media converters with the convenience of rack mounting.

Cost Effective - Low entry cost where only a handful of MC units are needed initially.

Hardened - Rugged metal construction holds media converters in front for easy cable access and status LEDviewing. Power supplies in the rear.

Product Flexibility - Mix and match Gigabit, 100 Mb 10 Mb Converter Switches (Media Converters) and Edge Switches.

MC14-TRAYs with Power Supply Units Available - Models with built-in common power supply available including the MC14-TR+PS9 and the MC14-TR+PS9X2.

Resources

Product Selection Guides

Datasheets


Specifications

  • Rugged high-strength sheet metal. Includes brackets for 19" rack mounting.
  • Dimensions: 1.75 in H x 17.0 in W x 9.0 in D (4.45 cm H x 43.2 cm W x 22.9 cm)
  • Height of unit with PS and MCs is 3.75 inches (9.5cm)
  • Weight: 1.9 lb. (0.9 kg) empty, 9.0lbs (4.1kg) when loaded with ten 14-Series MCs.


Operating Environment

  • Regular and/or Hardened ES, CS, or MCs
  • Ambient Temperature: 32° to 120°F (0° to 50°C)
  • Hardened DC power MCs, MC14-TRAY (w/o AC PS)
  • Ambient Temperature: -40° to 175°F (-40° to 75°C)
  • Storage: -40°C to 85°C
  • Ambient Relative Humidity: 10% - 95% (non-condensing)


Power Supply

  • MC14-TR+PS9 is rated at 40 watts, 9 VDC output + or - 5% regulation. Auto-ranging (100-240 vac, 47-63 Hz) AC input.
  • The MCs use 4 watts each, so 10 units need about 40 watts operating at 50°C.
  • Note: The power supply is nameplate-rated at 54 watts at 40°C, and de-rated for a higher 50°C ambient temperature.


Ordering Information

  • MC14-TRAY Rack-mount tray, holds up to 16 units of the Converter Switches, or 16 units 14-Series Media Converters or 8 ES42 Edge Switches, or combinations.
  • MC14-TR+PS9 Rack-mount tray, supports up to 10 units of the Converter Switches, or 14-Series Media Converters, or combinations. Includes the power supply unit and connectors to power up to 10 units at 9VDC as required. Auto-ranging AC input to the power supply for use worldwide.
  • MC14-TR+PS9X2 Rack-mount tray, supports up to 16 units of the Converter Switches, or 14-Series Media Converters, or combinations. Includes the power supply units and connectors to power up to 16 Media Converters at 9vdc, in two groups of eight units per power supply. Auto-ranging AC input to the power supplies.

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download