<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Power Clip

GarrettCom’s Power Clip provides the highest number of power outputs in a single compact package compared to other equipment on the market. Other devices usually provide just one or two per package.

Oftentimes, equipment – such as switches and appliances – is placed into mission-critical networks, relying only on single-source power without redundancy. With the Power Clip, you can now easily provide connectivity to dual power supplies for up to four devices. If a power source connected to the Power Clip is interrupted, the device auto-senses the failure and instantly switches to the second, independent power input. With the Power Clip, power to the end devices continues without interruption.

  • Provides redundant power inputs to Power over Ethernet (PoE) switches that power critical equipment to ensure continuous operation.
  • Operates in harsh enviornments to ensure longer life and provide resistance against dirt, dust and other contaminants.
  • Meets industrial-grade compliance standards for safety, emissions, shock/vibration, and industry-specific testing and certifications.
  • Ruggedized, compact design with the highest operational temperature range (-40 °C to +85 °C)
  • Supports maximum power output up to 100 watts for each terminal output
  • Rigorously tested to meet industry-specific certifications, including IEC 61850-3, IEEE 1613, MIL-STD-810G, EN50155, DNV, CE and NEBS
  • Supports both high and low power ranges, including 12, 24, 48, 60, 110, 125 or 250 V DC
  • Support for PoE/PoE+ redundancy
  • Dual input, quad output

Robust construction and features make the Power Clip terminals ideal in industrial and utility settings where uptime is critical. Additionally, the product’s compact size and ability to perform in extreme temperatures make it well-suited for outdoor locations especially inside enclosures where temperatures are the most extreme.

  • Provides redundant power inputs to Power over Ethernet (PoE) switches that power critical equipment to ensure continuous operation.
  • Operates in harsh enviornments to ensure longer life and provide resistance against dirt, dust and other contaminants.
  • Meets industrial-grade compliance standards for safety, emissions, shock/vibration, and industry-specific testing and certifications.
  • Ruggedized, compact design with the highest operational temperature range (-40 °C to +85 °C)
  • Supports maximum power output up to 100 watts for each terminal output
  • Rigorously tested to meet industry-specific certifications, including IEC 61850-3, IEEE 1613, MIL-STD-810G, EN50155, DNV, CE and NEBS
  • Supports both high and low power ranges, including 12, 24, 48, 60, 110, 125 or 250 V DC
  • Support for PoE/PoE+ redundancy
  • Dual input, quad output

Robust construction and features make the Power Clip terminals ideal in industrial and utility settings where uptime is critical. Additionally, the product’s compact size and ability to perform in extreme temperatures make it well-suited for outdoor locations especially inside enclosures where temperatures are the most extreme.

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Power Flexibility - Products available with wide ranging AC or DC input and 24 volt or -48 volt output.

Hardened - Units are available with operating temperatures ranging from -40°C to 70°C.

Waterproof Units Available - Two IP67 rated units with -48VDC output are available.

Resources

Datasheets

 

Specifications

RPS 15

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-015
  • Available


RPS 30

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-003
  • Available


RPS 80 EEC

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-080
  • Available


RPS 120 EEC

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-120
  • Available


RPS 120 EEC (CC)

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-121
  • Available


RPS 60/48V EEC

  • Description: 48 V DC rail power supply unit
  • Order No. 943 952-001
  • Available


RPS 90/48V LV

  • Description: 48 V DC rail power supply unit
  • Order No. 943 980-001
  • Available


RPS 90/48V HV

  • Description: 48 V DC rail power supply unit
  • Order No. 943 979-001
  • Available

RPS 260/PoE EEC

  • Description: 48 - 56 V DC rail power supply unit
  • Order No. 942 200-001
  • Available


PC 150/36V/48V-IP67

  • Description: DC/DC converter with 48 V power output
  • Order No. 943 968-001
  • Available


PC 150/72V/48V-IP67

  • Description: DC/DC converter with 48 V power output
  • Order No. 943 968-101
  • Available

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch